CEILING MOUNT 360 degree OCCUPANCY
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
CEILING MOUNT 360 degree OCCUPANCY
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
ARGUS - occupancy sensor - single load - 360 degree - PIR
Overview
| Product Name | CEILING MOUNT 360 degree OCCUPANCY |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Device application | LIGHTING |
| Load type | HALOGEN LAMP |
| Rated voltage | 230 V +/- 10 % AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | FLUSHSURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 111 MM |
| Depth | 66 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 FLUSH MOUNTINGIP44 SURFACE MOUNTING |
| Ambient air temperature for operation | 0…45 °C INDOOR-20…45 °C OUTDOOR |
| Standards | EN 60669-1EN 60669-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.408 CM |
| Package 1 Width | 11.811 CM |
| Package 1 Length | 11.964 CM |
| Package 1 Weight | 250.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 34 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.808049049147397 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.033203991354612515 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.08862675919262207 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 31.800451300876457 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.23997692467860127 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
ARGUS - occupancy sensor - single load - 360 degree - PIR
Overview
| Product Name | CEILING MOUNT 360 degree OCCUPANCY |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Device application | LIGHTING |
| Load type | HALOGEN LAMP |
| Rated voltage | 230 V +/- 10 % AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | FLUSHSURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 111 MM |
| Depth | 66 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 FLUSH MOUNTINGIP44 SURFACE MOUNTING |
| Ambient air temperature for operation | 0…45 °C INDOOR-20…45 °C OUTDOOR |
| Standards | EN 60669-1EN 60669-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.408 CM |
| Package 1 Width | 11.811 CM |
| Package 1 Length | 11.964 CM |
| Package 1 Weight | 250.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 34 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.808049049147397 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.033203991354612515 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.08862675919262207 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 31.800451300876457 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.23997692467860127 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |