cartridge M200 - 2 analog current outputs
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
cartridge M200 - 2 analog current outputs
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog outputs to M200 controllers. The 2 analog outputs are configured as current 4mA to 20mA. This IO cartridge provides additional analog outputs (12bits resolution) to the controller. The data conversion time is 20ms. The outputs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog outputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Overview
| Product Name | cartridge M200 - 2 analog current outputs |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Japan |
| Nominal Output Voltage | NA |
| Manufacturer | Schneider Electric |
| Range of product | EASY MODICON M200 |
| Product or component type | ANALOGUE OUTPUT CARTRIDGE |
| Product compatibility | EASY MODICON M200 |
| Analogue output number | 2 |
| Analogue output type | CURRENT: 4...20 MA |
| Analogue output resolution | 12 BITS |
| LSB value | 3.91 µA 4...20 MA CURRENT |
| load type | RESISTIVE |
| Conversion time | 20 MS |
| Stabilisation time | 40 MS |
| Absolute accuracy error | +/- 1 % OF FULL SCALE+/- 0.3 % OF FULL SCALE AT 25 °C |
| Temperature drift | +/- 0.02 %FS/°C |
| Repeat accuracy | +/- 0.4 %FS |
| Non-linearity | +/- 0.01 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 3 X 1.5 MM² 2 SCREW TERMINAL BLOCKS WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS |
| Maximum cable distance between devices | TWISTED SHIELDED PAIRS CABLE: |
| Insulation | NON-INSULATED BETWEEN ANALOGUE OUTPUT AND INTERNAL LOGIC |
| Height | 41 MM |
| Depth | 15 MM |
| Width | 35 MM |
| Net weight | 0.012 KG |
| Immunity to microbreaks | 10 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.6 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 3.5 CM |
| Package 1 Weight | 20.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 75 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.815 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 100 CM |
| Package 3 Width | 125 CM |
| Package 3 Length | 55 CM |
| Package 3 Weight | 44 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 80 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.8983714695025262 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.012443632271127296 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007686608006486234 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 78.30489935158158 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 78 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03067019950643276 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog outputs to M200 controllers. The 2 analog outputs are configured as current 4mA to 20mA. This IO cartridge provides additional analog outputs (12bits resolution) to the controller. The data conversion time is 20ms. The outputs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog outputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Overview
| Product Name | cartridge M200 - 2 analog current outputs |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Japan |
| Nominal Output Voltage | NA |
| Manufacturer | Schneider Electric |
| Range of product | EASY MODICON M200 |
| Product or component type | ANALOGUE OUTPUT CARTRIDGE |
| Product compatibility | EASY MODICON M200 |
| Analogue output number | 2 |
| Analogue output type | CURRENT: 4...20 MA |
| Analogue output resolution | 12 BITS |
| LSB value | 3.91 µA 4...20 MA CURRENT |
| load type | RESISTIVE |
| Conversion time | 20 MS |
| Stabilisation time | 40 MS |
| Absolute accuracy error | +/- 1 % OF FULL SCALE+/- 0.3 % OF FULL SCALE AT 25 °C |
| Temperature drift | +/- 0.02 %FS/°C |
| Repeat accuracy | +/- 0.4 %FS |
| Non-linearity | +/- 0.01 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 3 X 1.5 MM² 2 SCREW TERMINAL BLOCKS WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS |
| Maximum cable distance between devices | TWISTED SHIELDED PAIRS CABLE: |
| Insulation | NON-INSULATED BETWEEN ANALOGUE OUTPUT AND INTERNAL LOGIC |
| Height | 41 MM |
| Depth | 15 MM |
| Width | 35 MM |
| Net weight | 0.012 KG |
| Immunity to microbreaks | 10 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.6 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 3.5 CM |
| Package 1 Weight | 20.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 75 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.815 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 100 CM |
| Package 3 Width | 125 CM |
| Package 3 Length | 55 CM |
| Package 3 Weight | 44 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 80 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.8983714695025262 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.012443632271127296 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007686608006486234 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 78.30489935158158 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 78 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03067019950643276 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |