CONTROL RELAY EasyPact TVS 2NO 2NC COIL
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
CONTROL RELAY EasyPact TVS 2NO 2NC COIL
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | CONTROL RELAY EasyPact TVS 2NO 2NC COIL |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 415V AC |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL RELAY |
| Product or component type | CONTROL RELAY |
| Device short name | CAE |
| Contactor application | CONTROL CIRCUIT |
| Colour | GREY (RAL 7011) |
| Utilisation category | AC-15AC-14 |
| Pole contact composition | 2 NO + 2 NC |
| Control circuit type | AC AT 50 HZ |
| [Uc] control circuit voltage | 415 V AC 50 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| [Ith] conventional free air thermal current | 10 A (AT 40 °C) |
| Irms rated making capacity | 140 A AT 690 V AC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 120 A - 500 MS140 A - 100 MS |
| Associated fuse rating | 10 A GG AT 690 V CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-5-1 |
| Mounting support | RAILPLATE |
| Connections - terminals | SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Recommended tightening torque | 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2 |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AT 50 HZDROP-OUT: 0.3...0.6 UC |
| Operating time | 4...19 MS COIL ENERGISATION AND NC OPENING12...22 MS COIL ENERGISATION AND NO CLOSING4...12 MS COIL DE-ENERGISATION AND NC OPENING6...17 MS COIL DE-ENERGISATION AND NO CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 180 CYC/MN |
| Inrush power in VA | 70 VA 50 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 8 VA 50 HZ (AT 20 °C) |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Mechanical robustness | SHOCKS CONTROL RELAY OPEN: 7 GN FOR 11 MSSHOCKS CONTROL RELAY CLOSED: 10 GN FOR 11 MSVIBRATIONS CONTROL RELAY OPEN: 1.5 GN, 5...300 HZVIBRATIONS CONTROL RELAY CLOSED: 3 GN, 5...300 HZ |
| Height | 74 MM |
| Width | 45 MM |
| Depth | 80 MM |
| Net weight | 0.28 KG |
| Standards | EN/IEC 60947-1EN/IEC 60947-5-1GB/T 14048.1GB/T 14048.5IS/IEC 60947-1IS/IEC 60947-5-1 |
| Product certifications | CB SchemeCCCCEEACBIS |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -20…70 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.100 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 9.100 CM |
| Package 1 Weight | 298.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.435 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 576 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 175.680 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 320 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.307983323943261 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.34466322306549463 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00020937622694509992 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 316.0655143671405 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 316 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.46745623313129225 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product Name | CONTROL RELAY EasyPact TVS 2NO 2NC COIL |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 415V AC |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL RELAY |
| Product or component type | CONTROL RELAY |
| Device short name | CAE |
| Contactor application | CONTROL CIRCUIT |
| Colour | GREY (RAL 7011) |
| Utilisation category | AC-15AC-14 |
| Pole contact composition | 2 NO + 2 NC |
| Control circuit type | AC AT 50 HZ |
| [Uc] control circuit voltage | 415 V AC 50 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| [Ith] conventional free air thermal current | 10 A (AT 40 °C) |
| Irms rated making capacity | 140 A AT 690 V AC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 120 A - 500 MS140 A - 100 MS |
| Associated fuse rating | 10 A GG AT 690 V CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-5-1 |
| Mounting support | RAILPLATE |
| Connections - terminals | SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Recommended tightening torque | 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2 |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AT 50 HZDROP-OUT: 0.3...0.6 UC |
| Operating time | 4...19 MS COIL ENERGISATION AND NC OPENING12...22 MS COIL ENERGISATION AND NO CLOSING4...12 MS COIL DE-ENERGISATION AND NC OPENING6...17 MS COIL DE-ENERGISATION AND NO CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 180 CYC/MN |
| Inrush power in VA | 70 VA 50 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 8 VA 50 HZ (AT 20 °C) |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Mechanical robustness | SHOCKS CONTROL RELAY OPEN: 7 GN FOR 11 MSSHOCKS CONTROL RELAY CLOSED: 10 GN FOR 11 MSVIBRATIONS CONTROL RELAY OPEN: 1.5 GN, 5...300 HZVIBRATIONS CONTROL RELAY CLOSED: 3 GN, 5...300 HZ |
| Height | 74 MM |
| Width | 45 MM |
| Depth | 80 MM |
| Net weight | 0.28 KG |
| Standards | EN/IEC 60947-1EN/IEC 60947-5-1GB/T 14048.1GB/T 14048.5IS/IEC 60947-1IS/IEC 60947-5-1 |
| Product certifications | CB SchemeCCCCEEACBIS |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -20…70 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.100 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 9.100 CM |
| Package 1 Weight | 298.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.435 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 576 |
| Package 3 Height | 115.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 175.680 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 320 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.307983323943261 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.34466322306549463 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00020937622694509992 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 316.0655143671405 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 316 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.46745623313129225 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













