NSX250F 36kA AC 4P4D 250A 6.2E
SKU :
C25F46E250
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
C25F46E250
NSX250F 36kA AC 4P4D 250A 6.2E
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
M.R.P.
Inclusive of all Taxes
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Minimum quantity allowed :
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
M.R.P.
₹ 157,390.00
₹ 81,842.80
M.R.P.
Inclusive of all Taxes
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Estimated delivery: Timelines may vary based on availability
Minimum quantity allowed :
NSX250F 36kA AC 4P4D 250A 6.2E
M.R.P.
₹ 157,390.00
₹ 81,842.80
M.R.P.
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | NSX250F 36kA AC 4P4D 250A 6.2E |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 250A |
| Country of Origin | India |
| Number of Poles | 4P |
| Manufacturer | Schneider Electric |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | NSX250F 36kA AC 4P4D 250A 6.2E |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 250A |
| Country of Origin | India |
| Number of Poles | 4P |
| Manufacturer | Schneider Electric |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!













