NSX160N 25kA AC-DC 1P 160A TMD
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
NSX160N 25kA AC-DC 1P 160A TMD
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | NSX160N 25kA AC-DC 1P 160A TMD |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 160A |
| Country of Origin | Poland |
| Number of Poles | 1P |
| Manufacturer | Schneider Electric |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX160N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 1P |
| Protected poles description | 1D |
| [In] rated current | 160 A AT 40 °C |
| [Ue] rated operational voltage | 277 V AC 50/60 HZ250 V DC |
| Network type | ACDC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 25 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 250 V DC CONFORMING TO IEC 60947-2 |
| Breaking capacity code | N 25 KA 240 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 750 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 25 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 250 V DC CONFORMING TO IEC 60947-2 |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES AT 277 V IN/210000 CYCLES AT 277 V IN |
| Power dissipation per pole | 13.95 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 160 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | FIXED |
| [Ir] long-time protection pick-up adjustment range | 1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 1250 A |
| Earth-leakage protection | WITHOUT |
| Width (W) | 35 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 0.7 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | IV |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 13.0 CM |
| Package 1 Length | 17.5 CM |
| Package 1 Weight | 737.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 9.224 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 81 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.071047619047619 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.21244794946550047 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06220810009718173 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 75.82924799999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 76 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2459883867832846 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 3874e08b-fcb8-4aa9-87c4-d36abebf2833 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product Name | NSX160N 25kA AC-DC 1P 160A TMD |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 160A |
| Country of Origin | Poland |
| Number of Poles | 1P |
| Manufacturer | Schneider Electric |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX160N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 1P |
| Protected poles description | 1D |
| [In] rated current | 160 A AT 40 °C |
| [Ue] rated operational voltage | 277 V AC 50/60 HZ250 V DC |
| Network type | ACDC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 25 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 250 V DC CONFORMING TO IEC 60947-2 |
| Breaking capacity code | N 25 KA 240 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 750 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 25 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 250 V DC CONFORMING TO IEC 60947-2 |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES AT 277 V IN/210000 CYCLES AT 277 V IN |
| Power dissipation per pole | 13.95 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 160 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | FIXED |
| [Ir] long-time protection pick-up adjustment range | 1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 1250 A |
| Earth-leakage protection | WITHOUT |
| Width (W) | 35 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 0.7 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | IV |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 13.0 CM |
| Package 1 Length | 17.5 CM |
| Package 1 Weight | 737.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 9.224 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 81 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4.071047619047619 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.21244794946550047 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06220810009718173 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 75.82924799999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 76 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.2459883867832846 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 3874e08b-fcb8-4aa9-87c4-d36abebf2833 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













