Black Three Phase Voltmeter N
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Black Three Phase Voltmeter N
- Description
- Specifications
- Reviews
Description
EM6400H monitors all instantaneous, integrated and demand parameters, as well as power quality. Help energy balancing. The meter can save up to 10 years of integrated data. Providing Class 0.5S active energy accuracy per IEC 62053-22 standard, the meter will measure active and reactive energy. Communication protocol is Modbus RTU with RS485 port support. The display has 3 rows 14 mm height, 7 segment 4 digit LED display, can simultaneously show up to 3 parameters. Mechanical dimensions are 96 mm in width, 96 mm in height and 90 mm in depth.
Overview
| Product Name | Black Three Phase Voltmeter N |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
Reviews
Description
EM6400H monitors all instantaneous, integrated and demand parameters, as well as power quality. Help energy balancing. The meter can save up to 10 years of integrated data. Providing Class 0.5S active energy accuracy per IEC 62053-22 standard, the meter will measure active and reactive energy. Communication protocol is Modbus RTU with RS485 port support. The display has 3 rows 14 mm height, 7 segment 4 digit LED display, can simultaneously show up to 3 parameters. Mechanical dimensions are 96 mm in width, 96 mm in height and 90 mm in depth.
Overview
| Product Name | Black Three Phase Voltmeter N |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |