Avataron-20Va Universal Shaver Socket, Gh
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Avataron-20Va Universal Shaver Socket, Gh
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-20Va Universal Shaver Socket, Gh |
|---|---|
| Category | Hotel Series |
| No. of Switches per unit | 1 |
| Tax Class | GST-18 |
| Range | AVATARON |
| Product or component type | SHAVER SOCKET |
| Installation direction | VERTICAL |
| Input voltage | 240 V AC 50/60 HZ |
| Output voltage | 115 V AC 50/60 HZ240 V AC 50/60 HZ |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BRACKETBRASS: TERMINALS |
| Colour tint | METAL GOLD HAIRLINE |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | SURFACEFLUSH |
| Cable cross section | 1…2.5 MM² |
| Rated operational power in VA | 20 VA |
| Connections - terminals | PILLAR TERMINALS |
| Width | 86 MM |
| Height | 147 MM |
| Depth | 50 MM |
| Ambient air temperature for storage | 0...60 °C |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | 0…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | UV RESISTANT |
| IP degree of protection | IP21 |
| Standards | IEC 61558-2-5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.3 CM |
| Package 1 Width | 9.4 CM |
| Package 1 Length | 15.3 CM |
| Package 1 Weight | 154 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 25 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9292210898809037 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05541789391997543 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.012706361541454918 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22.144893319132926 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.33091393309575634 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| Average percentage of recycled plastic content | 13 % |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-20Va Universal Shaver Socket, Gh |
|---|---|
| Category | Hotel Series |
| No. of Switches per unit | 1 |
| Tax Class | GST-18 |
| Range | AVATARON |
| Product or component type | SHAVER SOCKET |
| Installation direction | VERTICAL |
| Input voltage | 240 V AC 50/60 HZ |
| Output voltage | 115 V AC 50/60 HZ240 V AC 50/60 HZ |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BRACKETBRASS: TERMINALS |
| Colour tint | METAL GOLD HAIRLINE |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | SURFACEFLUSH |
| Cable cross section | 1…2.5 MM² |
| Rated operational power in VA | 20 VA |
| Connections - terminals | PILLAR TERMINALS |
| Width | 86 MM |
| Height | 147 MM |
| Depth | 50 MM |
| Ambient air temperature for storage | 0...60 °C |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | 0…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | UV RESISTANT |
| IP degree of protection | IP21 |
| Standards | IEC 61558-2-5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.3 CM |
| Package 1 Width | 9.4 CM |
| Package 1 Length | 15.3 CM |
| Package 1 Weight | 154 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 25 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9292210898809037 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05541789391997543 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.012706361541454918 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22.144893319132926 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 22 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.33091393309575634 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| Average percentage of recycled plastic content | 13 % |
| EU RoHS Directive | Compliant By Exemption (Download) |