APC Replacement Battery Cartridge #144
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
APC Replacement Battery Cartridge #144
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
The genuine APC Replacement Battery Cartridge (RBC) is tested and certified for 100% compatibility to the the specific APC UPS. This lead-acid RBC has a lifetime of three to five years which offers reliable support and extends the useful life of your UPS. The APC RBC comes fully assembled and ready for use. To see the compatible UPS list, please click "View Compatible UPS Models"button in "Get Support" Section at APC.com
Overview
| Product Name | APC Replacement Battery Cartridge #144 |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Product or component type | REPLACEMENT BATTERY CARTRIDGE |
| Height | 155 MM |
| Width | 75 MM |
| Depth | 150 MM |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 28.4 CM |
| Package 1 Width | 21 CM |
| Package 1 Length | 9.9 CM |
| Package 1 Weight | 5.3 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.831294672579048 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.845380668674239 |
| Carbon footprint of the distribution phase [A4] | 0.8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.4678517096811947 |
| Carbon footprint of the installation phase [A5] | 0.5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.0124525275438332 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 15.286804105048068 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 15 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
The genuine APC Replacement Battery Cartridge (RBC) is tested and certified for 100% compatibility to the the specific APC UPS. This lead-acid RBC has a lifetime of three to five years which offers reliable support and extends the useful life of your UPS. The APC RBC comes fully assembled and ready for use. To see the compatible UPS list, please click "View Compatible UPS Models"button in "Get Support" Section at APC.com
Overview
| Product Name | APC Replacement Battery Cartridge #144 |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Product or component type | REPLACEMENT BATTERY CARTRIDGE |
| Height | 155 MM |
| Width | 75 MM |
| Depth | 150 MM |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 28.4 CM |
| Package 1 Width | 21 CM |
| Package 1 Length | 9.9 CM |
| Package 1 Weight | 5.3 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 19.831294672579048 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.845380668674239 |
| Carbon footprint of the distribution phase [A4] | 0.8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.4678517096811947 |
| Carbon footprint of the installation phase [A5] | 0.5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.0124525275438332 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 15.286804105048068 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 15 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |