Acti9 xC60 4P B 63A MCB IS/IEC 60947-2
SKU :
A9N4P63BIN
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
A9N4P63BIN
Acti9 xC60 4P B 63A MCB IS/IEC 60947-2
Further Offers for this product:
No sellers found for this product.
₹ 4,784.00
₹ 2,104.96
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 xC60 4P B 63A MCB IS/IEC 60947-2
₹ 4,784.00
₹ 2,104.96
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | Acti9 xC60 4P B 63A MCB IS/IEC 60947-2 |
|---|---|
| Range Name | Acti 9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 63A |
| Number of Poles | 4P |
| Breaking Capacity | 6 kA |
| Tripping Curves | B |
| Color | White |
| Frequency | 50/60 Hz |
| Standard | IS/IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | Acti9 xC60 4P B 63A MCB IS/IEC 60947-2 |
|---|---|
| Range Name | Acti 9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 63A |
| Number of Poles | 4P |
| Breaking Capacity | 6 kA |
| Tripping Curves | B |
| Color | White |
| Frequency | 50/60 Hz |
| Standard | IS/IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account