
calcActive())">
Acti9 xC60 2P B 10A MCB IS/IEC 60947-2
A9N2P10BIN
₹ 1,473.00
₹ 648.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N2P10BIN
Acti9 xC60 2P B 10A MCB IS/IEC 60947-2
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti9 xC60 2P B 10A MCB IS/IEC 60947-2
₹ 1,473.00
₹ 648.12
Description
This Acti9 xC60 is a low voltage biconnect miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 10A In rated current with C tripping curve. The rated short circuit breaking capacity is up to 10 kA at 380VAC - 415VAC conforming to IS/IEC 60947-2 standard. The MCB is suitability for isolation in the industrial sector as per IS/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of the green strip guarantees physical opening of the contacts. It allows operations to be performed on the downstream circuit in complete safety. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 20000 cycles. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003) According to IEC 60529 standard, the degree of protection is IP20 for the device The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
Product Name | Acti9 xC60 2P B 10A MCB IS/IEC 60947-2 |
---|---|
Range Name | Acti 9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 10A |
Number of Poles | 2P |
Breaking Capacity | 6 kA |
Tripping Curves | B |
Color | White |
Frequency | 50/60 Hz |
Standard | IS/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review