Acti 9 DB 4 tier 56 modules DD
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Acti 9 DB 4 tier 56 modules DD
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Acti9 distribution board comes with reversible double metal door for door opening. This distribution board gives total flexibility to mount an type and size of modular devices as per load requirement. It allows the mounting of modular devices on 4 rows of 14 modules of 18 mm (56 modules total). The dimensions are (W) 436mm x (H) 740.6mm x (D) 101.6mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP43, IK09 with the double metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Overview
| Product Name | Acti 9 DB 4 tier 56 modules DD |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | ACTI9 |
| Product name | FLEXI TIER |
| Product or component type | CONSUMER UNIT |
| Device application | DISTRIBUTION |
| Colour | WHITE (RAL 9003) |
| Provided equipment | REMOVABLE GLAND PLATESREMOVABLE CENTRE PLATESREMOVABLE FRAMEGROUNDING BARNEUTRAL BAR |
| Enclosure mounting | SURFACEFLUSH |
| Number of horizontal rows | 4 |
| Number of 18 mm modules per row | 14 |
| Total number of 18 mm modules | 56 |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Enclosure material | GALVANIZED STEEL BOXGALVANIZED STEEL CHASSISGALVANIZED STEEL CABLE GLAND PLATEGALVANIZED STEEL DIN RAILCRCA DOORCRCA CENTRAL PLATECRCA FRAME |
| Door opening side | REVERSIBLE |
| Height | EXTERNAL: 740.6 MM |
| Width | EXTERNAL: 436 MM |
| Depth | EXTERNAL : 101.6 MM |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Standards | IS 8623-1IS 8623-3IEC 61439-3 |
| Product certifications | ERDACPRI |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.8 CM |
| Package 1 Width | 74.6 CM |
| Package 1 Length | 44.2 CM |
| Package 1 Weight | 15.68 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 88 |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.55998736386632 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36300534221549835 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06104563197460633 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18.493003159871062 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.118915484782996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This Acti9 distribution board comes with reversible double metal door for door opening. This distribution board gives total flexibility to mount an type and size of modular devices as per load requirement. It allows the mounting of modular devices on 4 rows of 14 modules of 18 mm (56 modules total). The dimensions are (W) 436mm x (H) 740.6mm x (D) 101.6mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP43, IK09 with the double metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Overview
| Product Name | Acti 9 DB 4 tier 56 modules DD |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | ACTI9 |
| Product name | FLEXI TIER |
| Product or component type | CONSUMER UNIT |
| Device application | DISTRIBUTION |
| Colour | WHITE (RAL 9003) |
| Provided equipment | REMOVABLE GLAND PLATESREMOVABLE CENTRE PLATESREMOVABLE FRAMEGROUNDING BARNEUTRAL BAR |
| Enclosure mounting | SURFACEFLUSH |
| Number of horizontal rows | 4 |
| Number of 18 mm modules per row | 14 |
| Total number of 18 mm modules | 56 |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Enclosure material | GALVANIZED STEEL BOXGALVANIZED STEEL CHASSISGALVANIZED STEEL CABLE GLAND PLATEGALVANIZED STEEL DIN RAILCRCA DOORCRCA CENTRAL PLATECRCA FRAME |
| Door opening side | REVERSIBLE |
| Height | EXTERNAL: 740.6 MM |
| Width | EXTERNAL: 436 MM |
| Depth | EXTERNAL : 101.6 MM |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Standards | IS 8623-1IS 8623-3IEC 61439-3 |
| Product certifications | ERDACPRI |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.8 CM |
| Package 1 Width | 74.6 CM |
| Package 1 Length | 44.2 CM |
| Package 1 Weight | 15.68 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 88 |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.55998736386632 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36300534221549835 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06104563197460633 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18.493003159871062 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.118915484782996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |