A + C 1module USB, Painted Grey
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
A + C 1module USB, Painted Grey
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Livia USB Charger by Schneider electric is a basic element type A+C, 2.4A USB Charger having 1 module. Its Ue rated operational voltage is 220-240VAC at 50/60 Hz. Its Output current is 2.4A. This device is designed to be surface/flush mounted. The dimensions of the product are (W) 22.7mm x (H) 54.4mm x (D) 39.9mm. It is made of Polycarbonate (PC). The color of the product is grey with matt surface finish and painted surface treatment. The Ambient air temperature for operation is from -5°C up to +60°C and Relative Humidity is from 10% to 90%. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong. The product complies with the IS 13252-1 standard.
Overview
| Product Name | A + C 1module USB, Painted Grey |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | LIVIA |
| Range | LIVIA |
| Product or component type | USB SOCKET |
| Type of USB power supply | USB TYPE A + C |
| Device application | POWER SUPPLY |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | PRISTINE GREY |
| Number of terminals | 2 SCREW TERMINALS |
| Targeted channel | DISTRIBUTOR |
| [Ue] rated operational voltage | 220...240 V AC AT 50/60 HZ |
| Socket number | 2 |
| Device mounting | FLUSH |
| Surface finish | MATT |
| surface treatment | PAINTEDANTIBACTERIAL |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connector type | USB A+C |
| Input power | 0.3 W |
| Integrated connection type | 2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 2.4 A |
| Material | PC (POLYCARBONATE) |
| Protection type | SHORT-CIRCUIT PROTECTIONOVER TEMPERATURE PROTECTIONOVERCURRENT PROTECTIONOVERVOLTAGE PROTECTION |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 39.9 MM |
| Net weight | 0.0345 KG |
| Standards | IS 13252-1 |
| load type | CAPACITIVERESISTIVE |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 10…90 % |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 18.5 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 10 CM |
| Package 2 Width | 9.5 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 544 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 32 CM |
| Package 3 Width | 39 CM |
| Package 3 Length | 55 CM |
| Package 3 Weight | 14.256 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2411947143028735 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.023408777605632043 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008978609365677605 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.6807346012697348 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.09297135301838289 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Livia USB Charger by Schneider electric is a basic element type A+C, 2.4A USB Charger having 1 module. Its Ue rated operational voltage is 220-240VAC at 50/60 Hz. Its Output current is 2.4A. This device is designed to be surface/flush mounted. The dimensions of the product are (W) 22.7mm x (H) 54.4mm x (D) 39.9mm. It is made of Polycarbonate (PC). The color of the product is grey with matt surface finish and painted surface treatment. The Ambient air temperature for operation is from -5°C up to +60°C and Relative Humidity is from 10% to 90%. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong. The product complies with the IS 13252-1 standard.
Overview
| Product Name | A + C 1module USB, Painted Grey |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | LIVIA |
| Range | LIVIA |
| Product or component type | USB SOCKET |
| Type of USB power supply | USB TYPE A + C |
| Device application | POWER SUPPLY |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | PRISTINE GREY |
| Number of terminals | 2 SCREW TERMINALS |
| Targeted channel | DISTRIBUTOR |
| [Ue] rated operational voltage | 220...240 V AC AT 50/60 HZ |
| Socket number | 2 |
| Device mounting | FLUSH |
| Surface finish | MATT |
| surface treatment | PAINTEDANTIBACTERIAL |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connector type | USB A+C |
| Input power | 0.3 W |
| Integrated connection type | 2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 2.4 A |
| Material | PC (POLYCARBONATE) |
| Protection type | SHORT-CIRCUIT PROTECTIONOVER TEMPERATURE PROTECTIONOVERCURRENT PROTECTIONOVERVOLTAGE PROTECTION |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 39.9 MM |
| Net weight | 0.0345 KG |
| Standards | IS 13252-1 |
| load type | CAPACITIVERESISTIVE |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 10…90 % |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 18.5 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 10 CM |
| Package 2 Width | 9.5 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 544 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 32 CM |
| Package 3 Width | 39 CM |
| Package 3 Length | 55 CM |
| Package 3 Weight | 14.256 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2411947143028735 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.023408777605632043 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008978609365677605 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.6807346012697348 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.09297135301838289 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |