7"W Easy Touch Panel, Ethernet model
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
7"W Easy Touch Panel, Ethernet model
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
HMIET6400 is an essential touchscreen panel of the Schneider Electric's Easy Harmony ET6 range. This single touch resistive HMI Ethernet panel has high resolution and more colors. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is powered by Vijeo Designer Basic software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 256 MB as system and application memory, 128 KB nonvolatile memory. This HMI ET6 supports Ethernet port, COM1 (RS-232C), COM2 (RS-422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 205.5mm (width) x 150.5mm (height) x 45mm (depth) and weighs 0.60Kg. This is intended for industries like Packaging, HVAC, Pump, Electronics, battery, machine tools and material working etc. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like UL, CE, KC, EAC, China RoHS, REACH. The maintenance accessories (installation fastener screw, power supply connector, battery, etc.) and external options (USB download cable, USB extension cable, screen protection sheet, etc.) are available with HMI ET6. It is designed for panel mounting by 4 or 6 fastener screws (the quantity of screws depends on screen size). This range is designed with high resolution screen, more colors, and Ethernet capability to enable OEMs to optimize their HMI design and investment. The degree of protection is IP65F.
Overview
| Product Name | 7"W Easy Touch Panel, Ethernet model |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Product Hover Image | /2/5/25_4.jpg |
| Range of product | HARMONY ET6 |
| Product or component type | TOUCH PANEL SCREEN |
| Software package | VIJEO DESIGNER BASIC |
| Processor name | ARM CORTEX-A8 |
| Display size | 7 INCH |
| Display type | COLOUR TFT LCD |
| Display colour | 16 MILLION COLOURS |
| Display resolution | 800 X 480 PIXELS WVGA |
| Touch panel | SINGLE TOUCH ANALOGUE RESISTIVE |
| Brightness | 16 LEVELS |
| Character font | ASCIIASCII (EUROPEAN CHARACTERS)CHINESE (SIMPLIFIED CHINESE)JAPANESE (ANK, KANJI)KATAKANAKOREANTAIWANESE (TRADITIONAL CHINESE) |
| [Us] rated supply voltage | 24 V DC +/- 20 % |
| Inrush current | 30 A |
| Local signalling | STATUS LED GREEN, STEADY FOR OPERATINGSTATUS LED ORANGE, STEADY FOR SOFTWARE STARTING UPSTATUS LED RED, STEADY FOR POWER SUPPLY (ON)STATUS LED, OFF FOR POWER SUPPLY (OFF) |
| Power consumption in W | 9 W |
| Number of pages | 200 APPLICATION PAGES |
| Port Ethernet | 10/100BASE |
| Memory description | DEVICE MEMORY 256 MBUSER DATA MEMORY 256 MBBACKUP MEMORY 128 KB |
| Integrated connection type | 1 COM1 SERIAL LINK - 1 SUB-D 9-PIN MALE - RS232C (RATE: 2400...115200 BPS)BOTTOM1 COM2 SERIAL LINK - 1 SUB-D 9-PIN MALE - RS422/RS485 (RATE: 2400...115200 BPS)BOTTOM COM2 SERIAL LINK (RATE: 2400...187500 BPS)BOTTOM1 ETHERNETBOTTOM1 USB 2.0 TYPE ABACK1 USB 2.0 TYPE MICRO BBACK |
| Supply | EXTERNAL SUPPLY |
| Realtime clock | BUILT-IN 0...50 °CBUILT-IN 10...90 % RH |
| Downloadable protocols | MODBUSUNI-TETHIRD PARTY PROTOCOLS |
| Product brand | SCHNEIDER ELECTRIC |
| Fixing mode | BY 4 SCREWS, MOUNTING ON 1.6...5 MM THICK PANEL |
| Cut-out dimensions | 190 X 135 MM PANEL CUT DIMENSION |
| Height | 151 MM |
| Width | 206 MM |
| Depth | 45 MM |
| Net weight | 0.61 KG |
| Immunity to microbreaks | 5 MS |
| Enclosure material | PC |
| Front material | PLASTIC |
| Standards | IEC 61000-6-4IEC 61000-6-2IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-1-201 |
| Product certifications | CEULEAC (pending)KC-Mark (pending) |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| IP degree of protection | IP20 (REAR PANEL) CONFORMING TO IEC 61131-2IP65 (FRONT PANEL) CONFORMING TO IEC 61131-2 |
| Shock resistance | 147 M/S² FOR 11 MS (X, Y, Z DIRECTIONS FOR 3 TIMES) CONFORMING TO IEC 61131-2 |
| Vibration resistance | +/- 3.5 MM (F = 5…9 HZ) X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) CONFORMING TO IEC 61131-29.8 M/S² (F = 9…150 HZ) |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER PORTS) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SIGNAL PORTS)ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2 LEVEL 3ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 28.200 CM |
| Package 1 Weight | 879.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.720 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 66 |
| Total lifecycle Carbon footprint | 922 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 200.39 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 200 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11351 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.011237 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 721.63 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 722 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24305 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | Fb517918-35ee-4cc6-8104-c869784aec43 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
HMIET6400 is an essential touchscreen panel of the Schneider Electric's Easy Harmony ET6 range. This single touch resistive HMI Ethernet panel has high resolution and more colors. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is powered by Vijeo Designer Basic software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 256 MB as system and application memory, 128 KB nonvolatile memory. This HMI ET6 supports Ethernet port, COM1 (RS-232C), COM2 (RS-422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 205.5mm (width) x 150.5mm (height) x 45mm (depth) and weighs 0.60Kg. This is intended for industries like Packaging, HVAC, Pump, Electronics, battery, machine tools and material working etc. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like UL, CE, KC, EAC, China RoHS, REACH. The maintenance accessories (installation fastener screw, power supply connector, battery, etc.) and external options (USB download cable, USB extension cable, screen protection sheet, etc.) are available with HMI ET6. It is designed for panel mounting by 4 or 6 fastener screws (the quantity of screws depends on screen size). This range is designed with high resolution screen, more colors, and Ethernet capability to enable OEMs to optimize their HMI design and investment. The degree of protection is IP65F.
Overview
| Product Name | 7"W Easy Touch Panel, Ethernet model |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Product Hover Image | /2/5/25_4.jpg |
| Range of product | HARMONY ET6 |
| Product or component type | TOUCH PANEL SCREEN |
| Software package | VIJEO DESIGNER BASIC |
| Processor name | ARM CORTEX-A8 |
| Display size | 7 INCH |
| Display type | COLOUR TFT LCD |
| Display colour | 16 MILLION COLOURS |
| Display resolution | 800 X 480 PIXELS WVGA |
| Touch panel | SINGLE TOUCH ANALOGUE RESISTIVE |
| Brightness | 16 LEVELS |
| Character font | ASCIIASCII (EUROPEAN CHARACTERS)CHINESE (SIMPLIFIED CHINESE)JAPANESE (ANK, KANJI)KATAKANAKOREANTAIWANESE (TRADITIONAL CHINESE) |
| [Us] rated supply voltage | 24 V DC +/- 20 % |
| Inrush current | 30 A |
| Local signalling | STATUS LED GREEN, STEADY FOR OPERATINGSTATUS LED ORANGE, STEADY FOR SOFTWARE STARTING UPSTATUS LED RED, STEADY FOR POWER SUPPLY (ON)STATUS LED, OFF FOR POWER SUPPLY (OFF) |
| Power consumption in W | 9 W |
| Number of pages | 200 APPLICATION PAGES |
| Port Ethernet | 10/100BASE |
| Memory description | DEVICE MEMORY 256 MBUSER DATA MEMORY 256 MBBACKUP MEMORY 128 KB |
| Integrated connection type | 1 COM1 SERIAL LINK - 1 SUB-D 9-PIN MALE - RS232C (RATE: 2400...115200 BPS)BOTTOM1 COM2 SERIAL LINK - 1 SUB-D 9-PIN MALE - RS422/RS485 (RATE: 2400...115200 BPS)BOTTOM COM2 SERIAL LINK (RATE: 2400...187500 BPS)BOTTOM1 ETHERNETBOTTOM1 USB 2.0 TYPE ABACK1 USB 2.0 TYPE MICRO BBACK |
| Supply | EXTERNAL SUPPLY |
| Realtime clock | BUILT-IN 0...50 °CBUILT-IN 10...90 % RH |
| Downloadable protocols | MODBUSUNI-TETHIRD PARTY PROTOCOLS |
| Product brand | SCHNEIDER ELECTRIC |
| Fixing mode | BY 4 SCREWS, MOUNTING ON 1.6...5 MM THICK PANEL |
| Cut-out dimensions | 190 X 135 MM PANEL CUT DIMENSION |
| Height | 151 MM |
| Width | 206 MM |
| Depth | 45 MM |
| Net weight | 0.61 KG |
| Immunity to microbreaks | 5 MS |
| Enclosure material | PC |
| Front material | PLASTIC |
| Standards | IEC 61000-6-4IEC 61000-6-2IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-1-201 |
| Product certifications | CEULEAC (pending)KC-Mark (pending) |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| IP degree of protection | IP20 (REAR PANEL) CONFORMING TO IEC 61131-2IP65 (FRONT PANEL) CONFORMING TO IEC 61131-2 |
| Shock resistance | 147 M/S² FOR 11 MS (X, Y, Z DIRECTIONS FOR 3 TIMES) CONFORMING TO IEC 61131-2 |
| Vibration resistance | +/- 3.5 MM (F = 5…9 HZ) X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) CONFORMING TO IEC 61131-29.8 M/S² (F = 9…150 HZ) |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER PORTS) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SIGNAL PORTS)ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2 LEVEL 3ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 28.200 CM |
| Package 1 Weight | 879.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.720 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 66 |
| Total lifecycle Carbon footprint | 922 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 200.39 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 200 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11351 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.011237 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 721.63 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 722 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24305 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | Fb517918-35ee-4cc6-8104-c869784aec43 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |