7"W basic modular terminal, GP-ProEX
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
7"W basic modular terminal, GP-ProEX
- Description
- Specifications
- Reviews
Description
This Basic HMI panel belongs to the Pro-face STM6000 range. This single touch resistive HMI has a multi-color status indicator showing the various operating modes. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is a modular HMI with 22mm pushbutton mounting system and is powered by GP-ProEX software for easy migration. It has a 800 MHz ARM Cortex-A8 CPU, 64MB as application memory, 320KB for screen area and 64KB for variable area as backup memory. This HMI STM6000 supports 2x Ethernet port, 1x COM1 (RS-232C or RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 208mm (width) x 153mm (height) x 45mm (depth) and weighs 0.80Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, compressors and Marine, also GP4000M Series user looking for modernization of their machine with the same application. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH, ATEX Zone2/22, Marine. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with Pro-face Connect, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only),Type 12 and Type 13 (on the front panel when properly installed in an enclosure).
Overview
| Product Name | 7"W basic modular terminal, GP-ProEX |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
Reviews
Description
This Basic HMI panel belongs to the Pro-face STM6000 range. This single touch resistive HMI has a multi-color status indicator showing the various operating modes. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is a modular HMI with 22mm pushbutton mounting system and is powered by GP-ProEX software for easy migration. It has a 800 MHz ARM Cortex-A8 CPU, 64MB as application memory, 320KB for screen area and 64KB for variable area as backup memory. This HMI STM6000 supports 2x Ethernet port, 1x COM1 (RS-232C or RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 208mm (width) x 153mm (height) x 45mm (depth) and weighs 0.80Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, compressors and Marine, also GP4000M Series user looking for modernization of their machine with the same application. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH, ATEX Zone2/22, Marine. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with Pro-face Connect, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only),Type 12 and Type 13 (on the front panel when properly installed in an enclosure).
Overview
| Product Name | 7"W basic modular terminal, GP-ProEX |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |