calcPageSize())"
/>
7 inch W basic modular terminal
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
7 inch W basic modular terminal
Description
This Basic Web HMI panel belongs to the Pro-face STM6000 range. This single-touch resistive HMI has a multi-color status indicator showing the various operating modes. This HMI interface is 7 inches wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is a modular HMI with 22mm pushbutton mounting system and is powered by BLUE software for an intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 1 GB device memory, 128 MB user data memory, and 512 KB backup memory. This HMI STM6000 supports 2x Ethernet port, 1x COM1 (RS-232C/422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 208mm (width) x 153mm (height) x 45mm (depth) and weighs 0.80Kg. This is intended for industries like packaging, food & beverage, textile, HVAC equipment, and compressors. It conforms to EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 standards. It is CSA, CE, China RoHS, KC, REACH, ATEX Zone2/22, Marine certified. It is designed to install to 22mm circular hole that is standard of industrial switches and lamps. It has IP65F, Type 1, Type 4X (indoor use only),Type 12 and Type 13 (on the front panel when properly installed in an enclosure) degree of protection. It is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity, and cost-effective equipment.
Product Details
| Product Name | 7 inch W basic modular terminal |
|---|---|
| Range Name | Pro-face STM6000 |
| Tax Class | GST-18 |