6AX 2 Way Switch, 2M,White
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
6AX 2 Way Switch, 2M,White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | 6AX 2 Way Switch, 2M,White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Technology type | ELECTROMECHANICAL |
| Switch application | ON/OFF SWITCHING |
| Colour tint | WHITE |
| fixing mode | CLIP-IN |
| Aesthetic name | UNICA PURE+ |
| Device mounting | FLUSH |
| Number of rocker | 1 |
| Number of modules | 2 MODULES |
| Switch function | 1-POLE 2-WAY |
| Rated current | 6 AX |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Material | PC (POLYCARBONATE): ROCKERPA6: BASEPOM (POLYOXYMETHYLENE): DRIVE |
| Connections - terminals | PILLAR TERMINAL |
| Width | 44.75 MM |
| Height | 44.75 MM |
| Depth | 32.8 MM |
| Actuator | ROCKER |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| Net weight | 25.5 G |
| IK degree of protection | IK02 |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.28 CM |
| Package 1 Width | 2.24 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 28.3 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.8 CM |
| Package 2 Width | 10.9 CM |
| Package 2 Length | 24.5 CM |
| Package 2 Weight | 353 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 33 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 24.5 CM |
| Package 3 Weight | 3.677 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 45 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1547050857290341 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007392653285783071 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0037728508627813003 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.091107 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.06885525212351444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Product Name | 6AX 2 Way Switch, 2M,White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Technology type | ELECTROMECHANICAL |
| Switch application | ON/OFF SWITCHING |
| Colour tint | WHITE |
| fixing mode | CLIP-IN |
| Aesthetic name | UNICA PURE+ |
| Device mounting | FLUSH |
| Number of rocker | 1 |
| Number of modules | 2 MODULES |
| Switch function | 1-POLE 2-WAY |
| Rated current | 6 AX |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Material | PC (POLYCARBONATE): ROCKERPA6: BASEPOM (POLYOXYMETHYLENE): DRIVE |
| Connections - terminals | PILLAR TERMINAL |
| Width | 44.75 MM |
| Height | 44.75 MM |
| Depth | 32.8 MM |
| Actuator | ROCKER |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| Net weight | 25.5 G |
| IK degree of protection | IK02 |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.28 CM |
| Package 1 Width | 2.24 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 28.3 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.8 CM |
| Package 2 Width | 10.9 CM |
| Package 2 Length | 24.5 CM |
| Package 2 Weight | 353 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 33 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 24.5 CM |
| Package 3 Weight | 3.677 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 45 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1547050857290341 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007392653285783071 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0037728508627813003 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.091107 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.06885525212351444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |











