6/16A Smart Adaptor, White
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 6/16A Smart Adaptor, White |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | WISER |
| Product or component type | ADAPTOR |
| Socket-outlet type | D |
| Socket number | 1 |
| Colour tint | WHITE (RAL 9003) |
| Product destination | FOR SOCKET |
| Device mounting | DIRECT MOUNTING |
| Rated current | 6 A16 A |
| [Ue] rated operational voltage | 100...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Material | PC (POLYCARBONATE) |
| IP degree of protection | IP20 |
| Width | 48.5 MM |
| Height | 64.1 MM |
| Depth | 72.5 MM |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…70 °C |
| Environmental characteristic | HALOGEN FREE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.5 CM |
| Package 1 Width | 5.5 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 142 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 16 CM |
| Package 2 Width | 28.5 CM |
| Package 2 Length | 31 CM |
| Package 2 Weight | 7.18 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
Documents
Reviews
Overview
| Product Name | 6/16A Smart Adaptor, White |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | WISER |
| Product or component type | ADAPTOR |
| Socket-outlet type | D |
| Socket number | 1 |
| Colour tint | WHITE (RAL 9003) |
| Product destination | FOR SOCKET |
| Device mounting | DIRECT MOUNTING |
| Rated current | 6 A16 A |
| [Ue] rated operational voltage | 100...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Material | PC (POLYCARBONATE) |
| IP degree of protection | IP20 |
| Width | 48.5 MM |
| Height | 64.1 MM |
| Depth | 72.5 MM |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…70 °C |
| Environmental characteristic | HALOGEN FREE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.5 CM |
| Package 1 Width | 5.5 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 142 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 16 CM |
| Package 2 Width | 28.5 CM |
| Package 2 Length | 31 CM |
| Package 2 Weight | 7.18 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |