4 P.B EMPTY CONT. BOX
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
4 P.B EMPTY CONT. BOX
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony XALD empty control station has 4 cut-out for 4 push buttons / 4 functions for controlling of operation in machines. This 4 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Overview
| Product Name | 4 P.B EMPTY CONT. BOX |
|---|---|
| Country of Origin | Czech Republic |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XALD |
| Product or component type | EMPTY CONTROL STATION |
| Device short name | XALD |
| Product destination | FOR XB5 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Number of cut-out | 4 CUT-OUTS |
| Colour of base of enclosure | LIGHT GREY (RAL 7035) |
| Colour of cover | DARK GREY (RAL 7016) |
| Material | POLYCARBONATE |
| Cable entry | 2 KNOCK-OUTS FOR CABLE ENTRY, CLAMPING CAPACITY: 14 MM2 KNOCK-OUTS FOR PG 13 CABLE GLAND AND ISO M20, CLAMPING CAPACITY: 12 MM |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Number of horizontal rows | 1 |
| Number of vertical rows | 4 |
| Net weight | 0.278 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mounting of block | FRONT MOUNTINGREAR MOUNTING |
| electrical composition code | SR1SR2SF2SF1MF2MF1PF2PR1PF1MR1 |
| Main group | 4 CUT-OUTS |
| Group of product | STANDARD GREY |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK03 CONFORMING TO IEC 62262 |
| Standards | IEC 60947-5-5UL 508JIS C8201-5-1IEC 60947-5-1IEC 60947-5-4IEC 60947-1CSA C22.2 NO 14JIS C8201-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.700 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 254.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.555 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 64.892 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.8094066803 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0358690116 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0016769445 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0524940559 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Harmony XALD empty control station has 4 cut-out for 4 push buttons / 4 functions for controlling of operation in machines. This 4 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Overview
| Product Name | 4 P.B EMPTY CONT. BOX |
|---|---|
| Country of Origin | Czech Republic |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XALD |
| Product or component type | EMPTY CONTROL STATION |
| Device short name | XALD |
| Product destination | FOR XB5 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Number of cut-out | 4 CUT-OUTS |
| Colour of base of enclosure | LIGHT GREY (RAL 7035) |
| Colour of cover | DARK GREY (RAL 7016) |
| Material | POLYCARBONATE |
| Cable entry | 2 KNOCK-OUTS FOR CABLE ENTRY, CLAMPING CAPACITY: 14 MM2 KNOCK-OUTS FOR PG 13 CABLE GLAND AND ISO M20, CLAMPING CAPACITY: 12 MM |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Number of horizontal rows | 1 |
| Number of vertical rows | 4 |
| Net weight | 0.278 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mounting of block | FRONT MOUNTINGREAR MOUNTING |
| electrical composition code | SR1SR2SF2SF1MF2MF1PF2PR1PF1MR1 |
| Main group | 4 CUT-OUTS |
| Group of product | STANDARD GREY |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK03 CONFORMING TO IEC 62262 |
| Standards | IEC 60947-5-5UL 508JIS C8201-5-1IEC 60947-5-1IEC 60947-5-4IEC 60947-1CSA C22.2 NO 14JIS C8201-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.700 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 254.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.555 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 64.892 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.8094066803 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0358690116 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0016769445 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0524940559 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |