three-Phase Undervoltage control relay 380…480Vac, 2 C/O
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
three-Phase Undervoltage control relay 380…480Vac, 2 C/O
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | three-Phase Undervoltage control relay 380…480Vac, 2 C/O |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Current Rating | 8A |
| Manufacturer | Schneider Electric |
| Product Hover Image | /p/f/pf143404_web_1.jpg |
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | CONTROL RELAY |
| Product or component type | 3-PHASE CONTROL RELAY |
| Relay name | RM22TR |
| Relay monitored parameters | UNDERVOLTAGE DETECTIONPHASE SEQUENCEPHASE FAILURE DETECTION |
| Control type | WITH TEST BUTTON |
| Contacts type and composition | 2 C/O |
| [Us] rated supply voltage | , SELF-POWERED |
| Supply voltage limits | 304…576 V AC |
| Supply frequency | 50...60 HZ +/- 10 % |
| Power consumption in VA | 15 VA AT 480 V AC 60 HZ |
| Measurement range | 380...480 V VOLTAGE AC |
| Voltage detection threshold | < 100 V AC |
| Maximum measuring cycle | 150 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED |
| Setting accuracy of the switching threshold | +/- 10 % OF THE FULL SCALE |
| Repeat accuracy | +/- 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION< 0.05 %/°C WITH TEMPERATURE VARIATION |
| Time delay type | WITHOUT |
| Setting accuracy of time delay | 10 % |
| Reset time | 1500 MS AT MAXIMUM VOLTAGE |
| Output contacts | 2 C/O |
| nominal output current | 8 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A AC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | CADMIUM FREE |
| Electromagnetic compatibility | IMMUNITY FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-1IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2 |
| Standards | IEC 60255-1 |
| Product certifications | CSARCMULGLCECCCEAC |
| Ambient air temperature for storage | -40…70 °C-40…70 °C |
| Ambient air temperature for operation | -20…50 °C AT 60 HZ-20…60 °C AT 50 HZ AC/DC |
| Relative humidity | 93…97 % AT 25…55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.075 MM (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-61 GN (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-60.035 MM (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-60.5 GN (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR NOT IN OPERATION CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO UL 508 |
| Overvoltage category | III CONFORMING TO IEC 60664-1III CONFORMING TO UL 508 |
| Dielectric test voltage | 2.5 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-27 |
| Insulation resistance | > 100 MOHM AT 500 V DC CONFORMING TO IEC 60255-27 |
| Connections - terminals | SCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) RELAY ONLED (GREEN) POWER ON |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Reliability data | MTTFD = 388.1 YEARSB10D = 350000 |
| Height | 90 MM88.9 MM |
| Width | 22.5 MM22.9 MM |
| Depth | 73 MM73.7 MM |
| Net weight | 0.095 KG0.10 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.6 CM |
| Package 1 Width | 8.2 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 103.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.656 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.0 CM |
| Package 3 Width | 60.0 CM |
| Package 3 Length | 80.0 CM |
| Package 3 Weight | 82.996 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 71 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.1171181818 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0132888727 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005138857 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.6709333333 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0598504909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 3c095d35-159c-493c-8604-58788d456aa9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | three-Phase Undervoltage control relay 380…480Vac, 2 C/O |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Current Rating | 8A |
| Manufacturer | Schneider Electric |
| Product Hover Image | /p/f/pf143404_web_1.jpg |
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | CONTROL RELAY |
| Product or component type | 3-PHASE CONTROL RELAY |
| Relay name | RM22TR |
| Relay monitored parameters | UNDERVOLTAGE DETECTIONPHASE SEQUENCEPHASE FAILURE DETECTION |
| Control type | WITH TEST BUTTON |
| Contacts type and composition | 2 C/O |
| [Us] rated supply voltage | , SELF-POWERED |
| Supply voltage limits | 304…576 V AC |
| Supply frequency | 50...60 HZ +/- 10 % |
| Power consumption in VA | 15 VA AT 480 V AC 60 HZ |
| Measurement range | 380...480 V VOLTAGE AC |
| Voltage detection threshold | < 100 V AC |
| Maximum measuring cycle | 150 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED |
| Setting accuracy of the switching threshold | +/- 10 % OF THE FULL SCALE |
| Repeat accuracy | +/- 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION< 0.05 %/°C WITH TEMPERATURE VARIATION |
| Time delay type | WITHOUT |
| Setting accuracy of time delay | 10 % |
| Reset time | 1500 MS AT MAXIMUM VOLTAGE |
| Output contacts | 2 C/O |
| nominal output current | 8 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A AC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | CADMIUM FREE |
| Electromagnetic compatibility | IMMUNITY FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-1IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2 |
| Standards | IEC 60255-1 |
| Product certifications | CSARCMULGLCECCCEAC |
| Ambient air temperature for storage | -40…70 °C-40…70 °C |
| Ambient air temperature for operation | -20…50 °C AT 60 HZ-20…60 °C AT 50 HZ AC/DC |
| Relative humidity | 93…97 % AT 25…55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.075 MM (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-61 GN (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-60.035 MM (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-60.5 GN (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR NOT IN OPERATION CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO UL 508 |
| Overvoltage category | III CONFORMING TO IEC 60664-1III CONFORMING TO UL 508 |
| Dielectric test voltage | 2.5 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-27 |
| Insulation resistance | > 100 MOHM AT 500 V DC CONFORMING TO IEC 60255-27 |
| Connections - terminals | SCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) RELAY ONLED (GREEN) POWER ON |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Reliability data | MTTFD = 388.1 YEARSB10D = 350000 |
| Height | 90 MM88.9 MM |
| Width | 22.5 MM22.9 MM |
| Depth | 73 MM73.7 MM |
| Net weight | 0.095 KG0.10 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.6 CM |
| Package 1 Width | 8.2 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 103.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.656 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.0 CM |
| Package 3 Width | 60.0 CM |
| Package 3 Length | 80.0 CM |
| Package 3 Weight | 82.996 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 71 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.1171181818 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0132888727 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005138857 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.6709333333 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0598504909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 3c095d35-159c-493c-8604-58788d456aa9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |