1G TEL SOCKET SHUTTERED WALLPLATE DG
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
1G TEL SOCKET SHUTTERED WALLPLATE DG
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 1G TEL SOCKET SHUTTERED WALLPLATE DG |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | COMMUNICATION |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | DARK GREY |
| Colour tint | DARK GREY |
| Device mounting | SURFACEFLUSH |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 40.7 MM |
| IP degree of protection | IP20 |
| Environmental characteristic | UV RESISTANT |
| Socket additional information | SHUTTERED |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | 26 AWG...22 AWG (4 TWISTED PAIR CABLES) |
| Maximum ambient air temperature for operation | 45 °C |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1 |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 62 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 95 CM |
| Package 2 Width | 190 CM |
| Package 2 Length | 195 CM |
| Package 2 Weight | 620 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1792968024195847 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0223111001496005 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005115548153053279 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.14148126287223814 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.13322508994764218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 24 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | 1G TEL SOCKET SHUTTERED WALLPLATE DG |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | COMMUNICATION |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | DARK GREY |
| Colour tint | DARK GREY |
| Device mounting | SURFACEFLUSH |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 40.7 MM |
| IP degree of protection | IP20 |
| Environmental characteristic | UV RESISTANT |
| Socket additional information | SHUTTERED |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | 26 AWG...22 AWG (4 TWISTED PAIR CABLES) |
| Maximum ambient air temperature for operation | 45 °C |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1 |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 62 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 95 CM |
| Package 2 Width | 190 CM |
| Package 2 Length | 195 CM |
| Package 2 Weight | 620 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1792968024195847 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0223111001496005 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005115548153053279 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.14148126287223814 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.13322508994764218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 24 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |