Modular measurement and relay, Harmony relay, for 3-phase supply, without time delay, 183...528V AC, 1 C/O
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Modular measurement and relay, Harmony relay, for 3-phase supply, without time delay, 183...528V AC, 1 C/O
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
17.5MM PHASE LOSE/SEQUENCE
Overview
| Product Name | Modular measurement and relay, Harmony relay, for 3-phase supply, without time delay, 183...528V AC, 1 C/O |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 5A |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY RELAY |
| Relay type | CONTROL RELAY |
| Product or component type | MODULAR MEASUREMENT AND CONTROL RELAYS |
| Relay name | RM10TG |
| Relay monitored parameters | PHASE SEQUENCEPHASE FAILURE DETECTION |
| Product specific application | FOR 3-PHASE SUPPLY |
| Supply voltage limits | 183…528 V AC |
| Supply frequency | 50/60 HZ +/- 10 % |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Voltage detection threshold | < 100 V AC |
| Time delay type | WITHOUT |
| Output contacts | 1 C/O |
| nominal output current | 5 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-2 |
| Standards | EN/IEC 60255-1 |
| Product certifications | C-TickGOSTULCSAGL |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (20 AWG...11 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...12 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) FOR RELAY ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO EN/IEC 60715 |
| Reliability data | B10D = 850000MTTFD = 924.6 YEARS |
| Height | 90 MM |
| Width | 17.5 MM |
| Depth | 72 MM |
| Net weight | 0.085 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27 CM |
| Package 1 Width | 78 CM |
| Package 1 Length | 97 CM |
| Package 1 Weight | 92 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4830 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 70 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 82280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 73 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3087051793 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0321266932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0164665339 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 70.6814814815 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 71 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1986728088 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 9f31f7ce-d4c6-4c73-bbc7-5028e12603b6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Description
17.5MM PHASE LOSE/SEQUENCE
Overview
| Product Name | Modular measurement and relay, Harmony relay, for 3-phase supply, without time delay, 183...528V AC, 1 C/O |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 5A |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY RELAY |
| Relay type | CONTROL RELAY |
| Product or component type | MODULAR MEASUREMENT AND CONTROL RELAYS |
| Relay name | RM10TG |
| Relay monitored parameters | PHASE SEQUENCEPHASE FAILURE DETECTION |
| Product specific application | FOR 3-PHASE SUPPLY |
| Supply voltage limits | 183…528 V AC |
| Supply frequency | 50/60 HZ +/- 10 % |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Voltage detection threshold | < 100 V AC |
| Time delay type | WITHOUT |
| Output contacts | 1 C/O |
| nominal output current | 5 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO EN/IEC 61000-6-2 |
| Standards | EN/IEC 60255-1 |
| Product certifications | C-TickGOSTULCSAGL |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (20 AWG...11 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...12 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) FOR RELAY ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO EN/IEC 60715 |
| Reliability data | B10D = 850000MTTFD = 924.6 YEARS |
| Height | 90 MM |
| Width | 17.5 MM |
| Depth | 72 MM |
| Net weight | 0.085 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27 CM |
| Package 1 Width | 78 CM |
| Package 1 Length | 97 CM |
| Package 1 Weight | 92 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4830 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 70 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 82280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 73 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3087051793 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0321266932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0164665339 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 70.6814814815 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 71 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1986728088 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 9f31f7ce-d4c6-4c73-bbc7-5028e12603b6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |