16A 1-way switch 2 module ,PG
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
16A 1-way switch 2 module ,PG
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 16A 1-way switch 2 module ,PG |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | PRISTINE GREY |
| Targeted channel | DO IT YOURSELF |
| Device mounting | FLUSH |
| Switch function | 1-POLE 1-WAY |
| Rated current | 16 AX |
| [Ue] rated operational voltage | 240 V AC |
| fixing mode | SNAP-FITTED |
| Local signalling | WITHOUT |
| Number of modules | 2 MODULES |
| Net weight | 18 G |
| Embedding depth | 30 MM |
| Switch application | CONTROL SWITCH |
| surface treatment | PAINTEDANTIBACTERIAL |
| Surface finish | MATT |
| Number of terminals | 2 |
| Number of rocker | 1 |
| Height | 54.4 MM |
| Width | 45.2 MM |
| Depth | 36.5 MM |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Technology type | ELECTROMECHANICAL |
| Connections - terminals | SCREW TERMINALS |
| Actuator | ROCKER |
| IP degree of protection | IP20 |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 23.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 275 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 2.975 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.13033701581776577 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.012663179669745384 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010175283372136572 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1896393086202843 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03924899710898055 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Overview
| Product Name | 16A 1-way switch 2 module ,PG |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | PRISTINE GREY |
| Targeted channel | DO IT YOURSELF |
| Device mounting | FLUSH |
| Switch function | 1-POLE 1-WAY |
| Rated current | 16 AX |
| [Ue] rated operational voltage | 240 V AC |
| fixing mode | SNAP-FITTED |
| Local signalling | WITHOUT |
| Number of modules | 2 MODULES |
| Net weight | 18 G |
| Embedding depth | 30 MM |
| Switch application | CONTROL SWITCH |
| surface treatment | PAINTEDANTIBACTERIAL |
| Surface finish | MATT |
| Number of terminals | 2 |
| Number of rocker | 1 |
| Height | 54.4 MM |
| Width | 45.2 MM |
| Depth | 36.5 MM |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Technology type | ELECTROMECHANICAL |
| Connections - terminals | SCREW TERMINALS |
| Actuator | ROCKER |
| IP degree of protection | IP20 |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 23.5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 275 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 2.975 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.13033701581776577 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.012663179669745384 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010175283372136572 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1896393086202843 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03924899710898055 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |