15" W basic operator terminal
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
15" W basic operator terminal
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Basic HMI panel belongs to the Schneider Electric Harmony ST6 range. This single touch resistive HMI is made of alluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is a 15.6 inch wide with 16 million colors and 1,366 x 768 pixel resolution (FWXGA). It is powered by EcoStruxure Operator Terminal Expert software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 1 GB device memory, 128 MB user data memory, and 512 KB backup memory. This HMI ST6 supports 2x Ethernet port, COM1 (RS-232C), COM2 (RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 412mm (width) x 268mm (height) x 50mm (depth) and weighs 2.70Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with EcoStruxure Secure Connect Advisor, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
Overview
| Product Name | 15" W basic operator terminal |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ST6 |
| Product or component type | TOUCH PANEL SCREEN |
| Processor name | ARM CORTEX-A8 |
| Memory description | 1 GB DEVICE MEMORY512 KB BACKUP MEMORY128 MB USER DATA MEMORY |
| Display size | 15 INCH |
| Display type | COLOUR TFT LCD |
| Display colour | 16 MILLION COLOURS |
| Display resolution | 1366 X 768 PIXELS FWXGA |
| Touch panel | SINGLE TOUCH ANALOGUE RESISTIVE |
| Backlight lifespan | 50000 HOURS WITH WHITE |
| Brightness | 16 LEVELS |
| Character font | ASCIIASCII (EUROPEAN CHARACTERS)CHINESE (SIMPLIFIED CHINESE)JAPANESE (ANK, KANJI)KATAKANAKOREANTAIWANESE (TRADITIONAL CHINESE) |
| [Us] rated supply voltage | 24 V DC (+/- 20 %) |
| Power consumption in W | 18.5 W |
| Inrush current | 30 A |
| Local signalling | STATUS LED GREEN, STEADY FOR OFFLINESTATUS LED GREEN, STEADY FOR OPERATINGSTATUS LED GREEN, FLASHING FOR OPERATINGSTATUS LED GREEN, FADED FOR STAND-BYSTATUS LED ORANGE, FLASHING FOR SOFTWARE STARTING UPSTATUS LED RED, STEADY FOR POWER SUPPLY (ON)STATUS LED RED, FLASHING FOR OPERATINGSTATUS LED RED, OFF FOR POWER SUPPLY (OFF) |
| Number of pages | 200 APPLICATION PAGES |
| Port Ethernet | 10/100BASE |
| Integrated connection type | 1 COM1 SERIAL LINK - 1 SUB-D 9-PIN FEMALE - RS232C (RATE: 2400...115200 BPS)BOTTOM1 COM2 SERIAL LINK - FEMALE RJ45 - RS485 (RATE: 2400...115200 BPS)BACK COM2 SERIAL LINK (RATE: 2400...187500 BPS)BACK1 USB 2.0 TYPE ABOTTOM1 USB 2.0 TYPE MICRO B2 ETHERNET |
| Supply | EXTERNAL SUPPLY |
| Realtime clock | BUILT-IN 0...50 °CBUILT-IN 10...90 % RH |
| Downloadable protocols | MODBUSUNI-TETHIRD PARTY PROTOCOLS |
| Product brand | SCHNEIDER ELECTRIC MODICONMITSUBISHI MELSECOMRON SYSMACROCKWELL AUTOMATION ALLEN-BRADLEYSIEMENS SIMATIC |
| Fixing mode | BY 6 SCREWS, MOUNTING ON 1.6...5 MM THICK PANEL CONFORMING TO UL 61010-2-201BY 6 SCREWS CONFORMING TO IEC 61131-2BY 6 SCREWS CONFORMING TO IEC 61000-6-2 |
| Enclosure material | PC |
| Front material | ALUMINIUM |
| Marking | CE |
| Cut-out dimensions | 394 X 250 MM PANEL CUT DIMENSION |
| Height | 268 MM |
| Width | 412 MM |
| Depth | 50 MM |
| Net weight | 2.7 KG |
| Immunity to microbreaks | 10 MS |
| Standards | IEC 61000-6-4IEC 61000-6-2IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-2-201 |
| Product certifications | CSACEUKCA |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| IP degree of protection | IP20 (REAR PANEL) CONFORMING TO IEC 61131-2IP65 (FRONT PANEL) CONFORMING TO IEC 61131-2 |
| NEMA degree of protection | NEMA 4 FRONT PANEL (INDOOR USE)NEMA 13 FRONT PANEL (IN ENCLOSURE) |
| Shock resistance | 147 M/S² FOR 11 MS (X, Y, Z DIRECTIONS FOR 3 TIMES) CONFORMING TO IEC 61131-2 |
| Vibration resistance | +/- 3.5 MM (F = 5…9 HZ) X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) CONFORMING TO IEC 61131-29.8 M/S² (F = 9…150 HZ) |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER PORTS) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SIGNAL PORTS)ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2 LEVEL 3ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.000 CM |
| Package 1 Width | 36.000 CM |
| Package 1 Length | 53.000 CM |
| Package 1 Weight | 3.375 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 38.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 1 479 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 146.35448090107738 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 146 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5517048775710088 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.189415181194907 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1326.2444444444448 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 326 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.547207541625857 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 20694bec-44d9-42c3-8fdd-3861ce15e3ab |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This Basic HMI panel belongs to the Schneider Electric Harmony ST6 range. This single touch resistive HMI is made of alluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is a 15.6 inch wide with 16 million colors and 1,366 x 768 pixel resolution (FWXGA). It is powered by EcoStruxure Operator Terminal Expert software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 1 GB device memory, 128 MB user data memory, and 512 KB backup memory. This HMI ST6 supports 2x Ethernet port, COM1 (RS-232C), COM2 (RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 412mm (width) x 268mm (height) x 50mm (depth) and weighs 2.70Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with EcoStruxure Secure Connect Advisor, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
Overview
| Product Name | 15" W basic operator terminal |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ST6 |
| Product or component type | TOUCH PANEL SCREEN |
| Processor name | ARM CORTEX-A8 |
| Memory description | 1 GB DEVICE MEMORY512 KB BACKUP MEMORY128 MB USER DATA MEMORY |
| Display size | 15 INCH |
| Display type | COLOUR TFT LCD |
| Display colour | 16 MILLION COLOURS |
| Display resolution | 1366 X 768 PIXELS FWXGA |
| Touch panel | SINGLE TOUCH ANALOGUE RESISTIVE |
| Backlight lifespan | 50000 HOURS WITH WHITE |
| Brightness | 16 LEVELS |
| Character font | ASCIIASCII (EUROPEAN CHARACTERS)CHINESE (SIMPLIFIED CHINESE)JAPANESE (ANK, KANJI)KATAKANAKOREANTAIWANESE (TRADITIONAL CHINESE) |
| [Us] rated supply voltage | 24 V DC (+/- 20 %) |
| Power consumption in W | 18.5 W |
| Inrush current | 30 A |
| Local signalling | STATUS LED GREEN, STEADY FOR OFFLINESTATUS LED GREEN, STEADY FOR OPERATINGSTATUS LED GREEN, FLASHING FOR OPERATINGSTATUS LED GREEN, FADED FOR STAND-BYSTATUS LED ORANGE, FLASHING FOR SOFTWARE STARTING UPSTATUS LED RED, STEADY FOR POWER SUPPLY (ON)STATUS LED RED, FLASHING FOR OPERATINGSTATUS LED RED, OFF FOR POWER SUPPLY (OFF) |
| Number of pages | 200 APPLICATION PAGES |
| Port Ethernet | 10/100BASE |
| Integrated connection type | 1 COM1 SERIAL LINK - 1 SUB-D 9-PIN FEMALE - RS232C (RATE: 2400...115200 BPS)BOTTOM1 COM2 SERIAL LINK - FEMALE RJ45 - RS485 (RATE: 2400...115200 BPS)BACK COM2 SERIAL LINK (RATE: 2400...187500 BPS)BACK1 USB 2.0 TYPE ABOTTOM1 USB 2.0 TYPE MICRO B2 ETHERNET |
| Supply | EXTERNAL SUPPLY |
| Realtime clock | BUILT-IN 0...50 °CBUILT-IN 10...90 % RH |
| Downloadable protocols | MODBUSUNI-TETHIRD PARTY PROTOCOLS |
| Product brand | SCHNEIDER ELECTRIC MODICONMITSUBISHI MELSECOMRON SYSMACROCKWELL AUTOMATION ALLEN-BRADLEYSIEMENS SIMATIC |
| Fixing mode | BY 6 SCREWS, MOUNTING ON 1.6...5 MM THICK PANEL CONFORMING TO UL 61010-2-201BY 6 SCREWS CONFORMING TO IEC 61131-2BY 6 SCREWS CONFORMING TO IEC 61000-6-2 |
| Enclosure material | PC |
| Front material | ALUMINIUM |
| Marking | CE |
| Cut-out dimensions | 394 X 250 MM PANEL CUT DIMENSION |
| Height | 268 MM |
| Width | 412 MM |
| Depth | 50 MM |
| Net weight | 2.7 KG |
| Immunity to microbreaks | 10 MS |
| Standards | IEC 61000-6-4IEC 61000-6-2IEC 61131-2UL 61010-2-201CSA C22.2 NO 61010-2-201 |
| Product certifications | CSACEUKCA |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Ambient air temperature for operation | 0…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 10…90 % NON-CONDENSING |
| Operating altitude | 2000 M |
| IP degree of protection | IP20 (REAR PANEL) CONFORMING TO IEC 61131-2IP65 (FRONT PANEL) CONFORMING TO IEC 61131-2 |
| NEMA degree of protection | NEMA 4 FRONT PANEL (INDOOR USE)NEMA 13 FRONT PANEL (IN ENCLOSURE) |
| Shock resistance | 147 M/S² FOR 11 MS (X, Y, Z DIRECTIONS FOR 3 TIMES) CONFORMING TO IEC 61131-2 |
| Vibration resistance | +/- 3.5 MM (F = 5…9 HZ) X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) CONFORMING TO IEC 61131-29.8 M/S² (F = 9…150 HZ) |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER PORTS) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SIGNAL PORTS)ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2 LEVEL 3ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.000 CM |
| Package 1 Width | 36.000 CM |
| Package 1 Length | 53.000 CM |
| Package 1 Weight | 3.375 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 38.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| F-gas free | Only air and vacuum used for insulation / breaking, no F-gas including SF6 |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 1 479 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 146.35448090107738 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 146 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5517048775710088 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.189415181194907 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1326.2444444444448 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 326 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.547207541625857 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 20694bec-44d9-42c3-8fdd-3861ce15e3ab |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |