All Products

نتائج ١٠٥٢

رتب حسب arrow-down
A9N61503
A9N61503
A9F87332
A9F87332
TWDFCW30K
TWDFCW30K
A9F94225
A9F94225
A9F94232
A9F94232
NSYSM1810402D
NSYSM1810402D
A9F87363
A9F87363
A9F94216
A9F94216
Harmony XVM, Modular tower lights, aluminium, plastic fixing base, red/orange/green, Ø45, steady, super bright LED, buzzer, 24 V AC/DC
XVMB2RAGSWSB
tap isolation box, Modicon M258, for PLC Twido, serial link, screw terminal block, 2 RJ45
TWDXCAISO
plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC
SSL1A12BD
miniature, Harmony Electromechanical Relays, 5A, 2CO, with LED, 24V DC
RXM2LB2BD
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
CCT15365
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 10mA
A9R10225
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 40A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
A9F94340
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 32A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
A9F94332
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 16A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94116
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 10A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94110
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 32A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77132
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 20A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77120
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 16A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77116
Schneider Electric Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 110...120V AC
XB4BVG3
Universal Socket
M3TB426_US
German Socket Outlet, Miluz E, 16A 250V, 2 Pin with Earth UPS, 2 Module, Red
M3TB426_UPS_GR
International Socket outlet
M3TB426_IS
German Socket outlet, Miluz E, 16A, 250V, 2 Pin with earth, 2 Module, White
M3TB426_GR