
calcActive())">
PanelSeT SM compact enclosure without mounting plate - 1800x1000x400 mm
NSYSM1810402D
EGP81,500.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSM1810402D
PanelSeT SM compact enclosure without mounting plate - 1800x1000x400 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PanelSeT SM compact enclosure without mounting plate - 1800x1000x400 mm
EGP81,500.00
Description
PanelSeT SM steel compact floor-standing enclosure is designed for a multi-purpose application It is designed to withstand harsh environments and can withstand high impacts with its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 1800mm, 1000mm and 400mm respectively The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish and the handle is made in black color (RAL9005) The enclosure consists of a body, one cable gland plate, two plain doors, four mounting plate brackets, a blocking system on left door and a locking system with handle on the door The doors can be opened up to 120°, allowing easy access to the equipment inside The enclosure has a four-point lock with a handle with 5mm double-bar insert The doors and the mounting plate brackets can be removed for maintenance purposes The net weight of the enclosure is 107kg and it is certified by UL, DNV and BV
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review