
calcActive())">
Harmony XVM, Modular tower lights, aluminium, plastic fixing base, red/orange/green, Ø45, steady, super bright LED, buzzer, 24 V AC/DC
XVMB2RAGSWSB
EGP8,821.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVMB2RAGSWSB
Harmony XVM, Modular tower lights, aluminium, plastic fixing base, red/orange/green, Ø45, steady, super bright LED, buzzer, 24 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XVM, Modular tower lights, aluminium, plastic fixing base, red/orange/green, Ø45, steady, super bright LED, buzzer, 24 V AC/DC
EGP8,821.70
Description
This Harmony XVM, Modular tower lights, aluminium, plastic fixing base, red/orange/green, Ø45, steady, super bright LED, buzzer, 24 V AC/DC
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Mounting Mode | horizontal |
Product or Component Type | pre-assembled and pre-cabled beacon |
Beacon or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVM |
Indicator Bank Base Type | base with integrated buzzer |
Light Block Color | red/orange/green |
Light Source | green super bright LED with BA 15d base steady signalling |
Range of Product | Harmony XVM |
Product Hover Image | /x/v/xvmb2ragswsb.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review