plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC

SSL1A12BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony SSL slim interfacing solid state plug-in relay is rated 2A, is controlled with a 3V to 12V DC input, has a rated load voltage of 24V to 280V AC with zero voltage switching, ideal for resistive loads. It is 6mm width, including socket, to save space in your control cabinets. It is also silent and reliable thanks to the absence of moving contacts. It is shock, vibration and pollution resistant thanks to its IP67, it makes it ideal for harsh industrial environments.

Product Details

Device Short Name SSL
Network Number of Phases 1 phase
Product or Component Type plug-in relay
Output switching mode zero voltage switching
Range of Product Harmony Solid State Relays
Product Hover Image /s/s/ssl1a12bd.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.