
calcActive())">
miniature, Harmony Electromechanical Relays, 5A, 2CO, with LED, 24V DC
RXM2LB2BD
EGP165.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2LB2BD
miniature, Harmony Electromechanical Relays, 5A, 2CO, with LED, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
miniature, Harmony Electromechanical Relays, 5A, 2CO, with LED, 24V DC
EGP165.42
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 5A, control circuit voltage of 24 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE. RXM relay need to be used with a RXZE socket RXZE1M2C. To protect against vibrations, metal clamp RXZ410/RXZ420 can be added to the socket. It is sold in lots of 10 and reference includes relay only. The RXMLB plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (5A), 4 CO (3A) contacts.
Product Details
Contacts Type and Composition | 2 C/O |
---|---|
Device Short Name | RXM |
Product or Component Type | plug-in relay |
[ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
Series Name | Miniature |
Coil interference suppression | without |
Range of Product | Harmony Electromechanical Relays |
Product Hover Image | /r/x/rxm2lb2bdb_2.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review