
calcActive())">
German Socket Outlet, Miluz E, 16A 250V, 2 Pin with Earth UPS, 2 Module, Red
M3TB426_UPS_GR
EGP153.60
EGP141.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M3TB426_UPS_GR
German Socket Outlet, Miluz E, 16A 250V, 2 Pin with Earth UPS, 2 Module, Red
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
German Socket Outlet, Miluz E, 16A 250V, 2 Pin with Earth UPS, 2 Module, Red
EGP153.60
EGP141.31
Description
This Schneider Electric Miluz E device is a German Socket Outlet 16A 250V 2 pin with earth UPS 2 module red. It is a German socket with 2 sides earth pins, comply with German plug, 2 module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. Cooper is the conductor material for this socket outlet. This socket outlet is safe and family user friendly with trendy color. Its Ue operating voltage of 250VAC and current rating of 16A. This device enables flush mounting with click-in fixing mode and folded terminals. The dimensions are (W) 44.8mm x (H) 44.8mm x (D) 39.75mm. It weighs 36.9g. The color of this device is white with glossy finish. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60884-1 and IEC certification.
Product Details
Range | Miluz |
---|---|
Fixing Mode | click-in |
Product or Component Type | socket-outlet |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account