M3TB426_IS

International Socket outlet, Miluz E, 16A, 250V, 2 Module, White

1/1
M3TB426_IS

International Socket outlet, Miluz E, 16A, 250V, 2 Module, White

SKU
M3TB426_IS
EGP259.44
To View the best prices please sign in or register.
International Socket outlet, Miluz E, 16A, 250V, 2 Module, White
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

International Socket outlet, Miluz E, 16A, 250V, 2 Module, White

EGP259.44

Description

This Schneider Electric Miluz E device is a International Socket Outlet 16A 250V 2 module white. It is a international socket outlet, fit for different plugs, 2 module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. Cooper is the conductor material for this socket outlet. This socket outlet is safe and family user friendly. Its Ue operating voltage of 250VAC and current rating of 16A. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 44.8mm x (H) 44.8mm x (D) 37.9mm. It weighs 43.4g. The color of this device is white with glossy finish. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60884-1 and IEC certification.

Product details

Reviews

Write Your Own Review
You're reviewing:International Socket outlet, Miluz E, 16A, 250V, 2 Module, White
Your Rating

* Required Field