
calcActive())">
Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 110...120V AC
XB4BVG3
EGP516.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BVG3
Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 110...120V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 110...120V AC
EGP516.93
Description
This Harmony XB4 plain lens modular green pilot light is supplied with 110V to 120V AC, uses a universal LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
[us] Rated Supply Voltage | 110...120 V AC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XB4 |
Height | 8.800 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | pilot light |
Width | 3.400 cm |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
Head Type | standard |
Light Source | universal LED |
Light Source Colour | green |
Operator Additional Information | with plain lens |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | green |
Range of Product | Harmony XB4 |
Length | 5.400 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review