
calcActive())">
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
CCT15365
EGP2,855.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT15365
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - IH - mechanical time switch - 24 h - 150 h memory
EGP2,855.29
Description
IH mechanical time switch Width of 54mm (6 modules of 9mm) Automatically switches On and Off loads according to the program entered by the user on daily level Swiching cycle is 24 h (daily) The minimum time between 2 switching operations is 15 minutes with the number of 48 On and 48 Off Savings on mains cut off with battery reserve: 200 hours Manual override is possible 1 channel output
Product Details
Device Short Name | IH |
---|---|
Product or Component Type | mechanical time switch |
Number of Channels | 1 |
Range | Acti9 |
Function Available | manual time changeover |
Product Hover Image | /c/c/cct15365.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account