Low Voltage Protection Devices

137 results

Sort By arrow-down
residual current protection relay, Vigirex RH10M, 30 mA, 220/240 VAC 50/60 Hz, DIN rail mounting
56130
EGP30,250.00
EGP19,965.00
closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
50438
EGP19,450.00
EGP12,837.00
closed toroid A type, for Vigirex and Vigilhom, TA30, inner diameter 30 mm, rated current 65 A
50437
EGP14,990.00
EGP9,893.40
Front rotary handle - black handle - for NS 630b..1600
33863
EGP8,960.00
EGP5,913.60
voltage release MN - 100..130 V DC/AC 50/60 Hz
33670
EGP13,669.34
EGP9,021.76
voltage release MX or XF - 200..250 V DC/AC 50/60 Hz
33662
EGP16,420.00
EGP10,837.20
circuit breaker ComPact NS1000N, 50 kA at 415 VAC, Micrologic 2.0 trip unit, 1000 A, fixed, 3 poles 3d
33472
EGP154,410.00
EGP101,910.60
circuit breaker Compact NS800H - Micrologic 2.0 - 800 A - 3 poles 3t
33467
EGP155,880.00
EGP102,880.80
switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles
31332
EGP94,840.00
EGP62,594.40
manual source changeover switch INS250 - 3 poles - 200 A
31142
EGP21,121.32
switch-disconnector Compact INS250 - 250 A - 3 poles
31106
EGP13,180.00
EGP8,698.80
switch disconnector, Compact INS250-200 , 160 A, standard version with black rotary handle, 3 poles
31102
EGP12,680.00
EGP8,368.80
standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type, screwless spring terminals
29450
EGP3,710.00
EGP2,374.40
switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles
28912
EGP7,117.50
EGP4,697.55
switch disconnector, Compact INS125 , 125 A, standard version with black rotary handle, 3 poles
28910
EGP6,236.30
EGP4,115.96
switch-disconnector Compact INS100 - 3 poles - 100 A
28908
EGP5,566.30
EGP3,673.76
switch-disconnector Compact INS63 - 3 poles - 63 A
28902
EGP4,470.00
EGP2,950.20