switch-disconnector Compact INS250 - 250 A - 3 poles

31106
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Compact INS250 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 250A at 415VAC in categories AC22A and AC23A. The rated voltage is 690VAC 50/60Hz or 250VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS250 is a class II insulation level front-face device as per IEC 60664 standard.

Product Details

Activity code PPCCB
[ie] Rated Operational Current AC-22A: 250 A AC 50/60 Hz 220/240 V
[ui] Rated Insulation Voltage 750 V AC 50/60 Hz
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -50-85 °C
Compatibility Code INS250
Connection Pitch 35 mm
Contact Position Indicator yes
Control Type direct front rotary handle
Depth 96 mm
Device Short Name Interpact INS250
Electrical Durability AC-22A: 1500 cycles 440 V AC 50/60 Hz
Height 136 mm
Ik Degree of Protection IK07 conforming to EN 50102
Ip Degree of Protection IP40 conforming to IEC 60529
Mechanical Durability 15000 cycles
Mounting Mode fixed
Mounting Support rail
Net Weight 2 kg
Network Frequency 50/60 Hz
Network Type DC
Product Certifications KEMA-KEUR
Product Name ComPacT INS
Product or Component Type switch disconnector
Range ComPact
Standards IEC 60947-3
Width 140 mm
[icm] Rated Short-circuit Making Capacity 30 kA switch-disconnector alone 690 V AC at 50/60 Hz
[icw] Rated Short-time Withstand Current 1.8 kA during 30 s conforming to IEC 60947-3
[ith] Conventional Free Air Thermal Current 250 A at 60 °C
Downside Connection front
Handle Colour black
Maximum Power AC-23: 132 kW at 380/415 V AC 50/60 Hz
Rated Duty uninterrupted
Switch-disconnector Name Interpact INS250
Upside Connection front
Visible Break no
Poles Description 3P
[ue] Rated Operational Voltage 250 V DC
Pollution Degree 3
Suitability For Isolation yes

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account