switch-disconnector Compact INS63 - 3 poles - 63 A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
switch-disconnector Compact INS63 - 3 poles - 63 A
Description
This Compact INS63 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 63A at 415VAC in categories AC22A and AC23A. The rated voltage is 500VAC 50/60Hz or 250VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS63 is a class II insulation level front-face device as per IEC 60664 standard.
Product Details
Activity code | PPCCB |
---|---|
[ie] Rated Operational Current | AC-22A: 63 A AC 50/60 Hz 220/240 V |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Cable Cross Section | 1.5-50 mm² |
Compatibility Code | INS63 |
Connection Pitch | 18 mm |
Contact Position Indicator | yes |
Control Type | rotary handle |
Depth | 62.5 mm |
Device Short Name | Compact INS63 |
Electrical Durability | AC-22A: 1500 cycles 220/240 V AC 50/60 Hz |
Height | 85 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 20000 cycles |
Mounting Mode | fixed |
Mounting Support | plate |
Net Weight | 0.5 kg |
Network Frequency | 50/60 Hz |
Network Type | DC |
Product Certifications | CCC |
Product Name | ComPacT INS |
Product or Component Type | switch disconnector |
Range | ComPact |
Standards | IEC 60947-1 |
Width | 90 mm |
[icm] Rated Short-circuit Making Capacity | 15 kA switch-disconnector alone 500 V AC at 50/60 Hz |
[icw] Rated Short-time Withstand Current | 0.067 kA during 20 s conforming to IEC 60947-3 |
[ith] Conventional Free Air Thermal Current | 63 A at 60 °C |
Downside Connection | front |
Enclosure Dimensions for Ithe | 190 mm x 115 mm x 55 mm |
Handle Colour | black |
Intermittent Duty Class | class 120 - 60 % |
Maximum Power | AC-23: 15 kW at 220/240 V AC 50/60 Hz |
Rated Duty | uninterrupted |
Switch-disconnector Name | Compact INS63 |
Upside Connection | front |
Visible Break | no |
Poles Description | 3P |
[ue] Rated Operational Voltage | 125 V DC |
Pollution Degree | 3 |
Suitability For Isolation | yes |