voltage release MX or XF - 200..250 V DC/AC 50/60 Hz

33662
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a MX shunt trip release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.

Product Details

[uc] Control Circuit Voltage 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V DC , 200...250 V DC
Accessory / Separate Part Category spare part for MasterPact NT
Control Type standard
Device Application control
Device Short Name MX
Height 3.3 cm
Mounting Mode fixed
Product or Component Type voltage release
Range ComPacT
Range Compatibility ComPact NS630b...1600
Width 6.0 cm
Voltage release type opening coil|instantaneous voltage release
Response Time 50 ms +/- 10 % for Compact NS630b...1600
Supply Holding Power 4.5 VA
Threshold Tripping Voltage 0.7...1.1 x Un opening
Voltage Release Type opening coil
Range ComPacT
Control Type standard
Range Compatibility ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 , ComPact ComPact NS1600b...3200 , ComPact ComPact NS1600b...3200
Range of Product ComPacT NS630b...1600 new generation|ComPacT NS1600b...3200 new generation
Length 8.2 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: voltage release MX or XF - 200..250 V DC/AC 50/60 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.