Front rotary handle - black handle - for NS 630b..1600

33863
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

It is a direct black rotary handle for Compact NS630b to 1600 devices. It is suitable for isolation and it is used for standard applications. This rotary handle is a front control accessory. The degrees of protection are IP40 and IK07. It may be locked in the OFF position by one to three padlocks, hasp diameter 5 to 8 mm (not supplied).

Product Details

Accessory / Separate Part Type control accessories
Ip Degree of Protection IP40
Product or Component Type rotary handle
Range Compatibility ComPact NS630b...1600
Handle Colour black
Handle Front Plate Colour black
Rotary Handle Mounting Location front
Rotary Handle Mounting Style direct
Rotary Handle Padlocking padlock in OFF position

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Front rotary handle - black handle - for NS 630b..1600
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.