calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 2P+E switched socket outlet
- 2. Complete set
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. All sockets are inserted with shutter doors for a longer lifecycle
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 117.7 g |
| Colour | Aluminium Silver |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCHED SOCKET |
| Device short name | KB113 |
| Device application | POWER SUPPLYPOWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Switch application | ON/OFF SWITCHING |
| Main colour tint | ALUMINIUM SILVER |
| Colour tint | ALUMINIUM SILVER |
| Pilot light | RED NEON INDICATOR |
| Outlet poles configuration | 2P + E |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 22.0 MM |
| Rated current | 13 A AT 250 V AC, NO INDUCTIVE LOAD |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | PILLAR TERMINAL |
| Terminal identifier | EARTHLN |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 2 X 4 MM²3 X 2.5 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 35 MM |
| Standards | IEC 60884 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3.5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 117.7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.247 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 12020 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 117.7 g |
| Colour | Aluminium Silver |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCHED SOCKET |
| Device short name | KB113 |
| Device application | POWER SUPPLYPOWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Switch application | ON/OFF SWITCHING |
| Main colour tint | ALUMINIUM SILVER |
| Colour tint | ALUMINIUM SILVER |
| Pilot light | RED NEON INDICATOR |
| Outlet poles configuration | 2P + E |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 22.0 MM |
| Rated current | 13 A AT 250 V AC, NO INDUCTIVE LOAD |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | PILLAR TERMINAL |
| Terminal identifier | EARTHLN |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 2 X 4 MM²3 X 2.5 MM² |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 35 MM |
| Standards | IEC 60884 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3.5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 117.7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.247 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 12020 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |