calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
1 Gang Category 6 Data Outlet with Shutter
- Description
- Specifications
- Documents
- Reviews
Description
This Vivace one gang data socket applies RJ45 Cat6 UTP connector It has shutter on the coverplate to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in wine gold color
Overview
| Part Number | KB31RJ6 |
|---|---|
| Activity | HDCWD |
| Weight | 54.120 g |
| Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
| ambient air temperature for operation | -5-40 °C |
| Communication Network Category | 6 |
| Connector Type | M-110 keystone RJ45 connector |
| Cover Frame Colour Tint | white |
| device application | communication |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB31 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| product or component type | data socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | FCC |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
| Main colour tint | white |
| Cover type | shutter |
| ambient air temperature for operation | -5-40 °C |
| standards | FCC |
| environmental characteristic | indoor use |
| tightening torque | 0.4 N.m |
Documents
Reviews
Description
This Vivace one gang data socket applies RJ45 Cat6 UTP connector It has shutter on the coverplate to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in wine gold color
Overview
| Part Number | KB31RJ6 |
|---|---|
| Activity | HDCWD |
| Weight | 54.120 g |
| Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
| ambient air temperature for operation | -5-40 °C |
| Communication Network Category | 6 |
| Connector Type | M-110 keystone RJ45 connector |
| Cover Frame Colour Tint | white |
| device application | communication |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB31 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| product or component type | data socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | FCC |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
| Main colour tint | white |
| Cover type | shutter |
| ambient air temperature for operation | -5-40 °C |
| standards | FCC |
| environmental characteristic | indoor use |
| tightening torque | 0.4 N.m |