Vivace 16A International Socket with 2.1A USB, Aluminium Silver

KB42616USB_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number KB42616USB_AS

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace 16A International Socket with 2.1A USB, Aluminium Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Vivace 13A 250V 1Gang Switched Socket
KB15_AS

In stock

Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver
KB32_AS

In stock

Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
KB113LS_AS

In stock

1 Gang Category 6 Data Outlet with Shutter
KB31RJ6_AS

In stock

1 GANG TELEPHONE OUTLET WITH SHUTTER
KB31TS_AS

In stock