calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Complete set
- 2. 1 gang socket with RJ45 cat6 connector
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. Sockets are inserted with shutter for a longer lifecycle
1 Gang Category 6 Data Outlet with Shutter
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 83.7 g |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | DATA SOCKET |
| Device application | COMMUNICATION |
| Cover type | SHUTTER |
| Device presentation | COMPLETE MECHANISM |
| Colour tint | ALUMINIUM SILVER |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Communication network category | 6 |
| Number of gangs | 1 GANG |
| Tightening torque | 0.4 N.M |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Width | 86 MM |
| Height | 86 MM |
| Projecting depth | 8 MM |
| Embedding depth | 35 MM |
| Data socket type | RJ45 CAT.6 |
| Main colour tint | ALUMINIUM SILVER |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | FCC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 83.7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 907 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 31.5 CM |
| Package 3 Width | 50 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8620 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6723214913711287 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028780998021640716 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046479563528684195 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24112554056285362 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 83.7 g |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | DATA SOCKET |
| Device application | COMMUNICATION |
| Cover type | SHUTTER |
| Device presentation | COMPLETE MECHANISM |
| Colour tint | ALUMINIUM SILVER |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Communication network category | 6 |
| Number of gangs | 1 GANG |
| Tightening torque | 0.4 N.M |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Width | 86 MM |
| Height | 86 MM |
| Projecting depth | 8 MM |
| Embedding depth | 35 MM |
| Data socket type | RJ45 CAT.6 |
| Main colour tint | ALUMINIUM SILVER |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | FCC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 83.7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 907 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 31.5 CM |
| Package 3 Width | 50 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8620 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6723214913711287 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028780998021640716 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046479563528684195 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24112554056285362 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |