1 GANG TV CO-AXIAL OUTLET
SKU :
KB31TV_AS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 26.04
AEDÂ 20.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
1 GANG TV CO-AXIAL OUTLET
AEDÂ 26.04
AEDÂ 20.00
- Specifications
- Reviews
Overview
| Rated current | 25 A at 250 V AC, resistive |
|---|---|
| Part Number | KB31TV_AS |
| Activity | HDCWD |
| Weight | 86.9 g |
| Package1 Length*Width*Height | 8.6 cm x 5 cm x 8.6 cm |
| ambient air temperature for operation | -5-40 °C |
| Colour | aluminium silver |
| Connections - Terminals | clamp terminal |
| Connector Type | M-110 keystone RJ45 connector |
| Cover Frame Colour Tint | aluminium silver |
| device application | media device support |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB31 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| Number of Outputs | 1 |
| product or component type | TV socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Tightening Torque | 0.4 N.m |
| Tv Socket Type | TV |
| width | 87 mm |
| Main colour tint | aluminium silver |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | indoor use |
| connections - terminals | clamp terminal |
| tightening torque | 0.4 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 25 A at 250 V AC, resistive |
|---|---|
| Part Number | KB31TV_AS |
| Activity | HDCWD |
| Weight | 86.9 g |
| Package1 Length*Width*Height | 8.6 cm x 5 cm x 8.6 cm |
| ambient air temperature for operation | -5-40 °C |
| Colour | aluminium silver |
| Connections - Terminals | clamp terminal |
| Connector Type | M-110 keystone RJ45 connector |
| Cover Frame Colour Tint | aluminium silver |
| device application | media device support |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB31 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 87 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| Number of Outputs | 1 |
| product or component type | TV socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Tightening Torque | 0.4 N.m |
| Tv Socket Type | TV |
| width | 87 mm |
| Main colour tint | aluminium silver |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | indoor use |
| connections - terminals | clamp terminal |
| tightening torque | 0.4 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account