13A 250V 2Gang socket, Aluminium silver

KBT426_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 13 A at 250 V AC, resistive
Part Number KBT426_AS
Activity HDCWD
Weight 168.5 g
Package1 Length*Width*Height 14.6 cm x 2.5 cm x 8.6 cm
ambient air temperature for operation -5-40 °C
ambient air temperature for storage -5-60 °C
Clamping Connection Capacity 1 x 2.5...3 x 2.5 mm² for rigid or stranded cable(s)
Colour wall: aluminium silver
Connections - Terminals pillar terminal
contacts material brass and phosphor bronze
Cover Frame Colour Tint aluminium silver
depth 28 mm
device application power supply
device mounting flush
Device Presentation complete product
device short name KB426
Embedding Depth 20 mm
environmental characteristic indoor use
fixing center 120.6 mm
fixing mode by screw M3.5
height 86 mm
Integrated Connection Type 3 socket-outlet 220...250 V AC, maximum load current: 13 A
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, nylon: base
mounting support wall mounted
network frequency 50/60 Hz
network type AC
Number of Gangs 2 gangs
Number of Terminals 3
operating altitude 0...2000 m
Outlet Poles Configuration 2 x 2P + E with shutters
Outlet Standard British
Outlet Standard Description flat pin
product or component type socket-outlet
Projecting Depth 8 mm
range Vivace
range of product Vivace
relative humidity 0-95 %
Socket Number 2
standards BS 1363-2, SS 145, MS 589
Surface Finish matt
Surface Treatment painted
Terminal Identifier N, E, L
Tightening Torque 0.4 N.m
Type of Packing plastic bag
width 146 mm
Main colour tint aluminium silver
Outlet standard deviation British
ambient air temperature for operation -5-40 °C
standards BS 1363-2, SS 145, MS 589
environmental characteristic indoor use
connections - terminals screw terminals
tightening torque 0.4 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 13A 250V 2Gang socket, Aluminium silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

1 GANG TV CO-AXIAL OUTLET
KB31TV_AS

In stock

1 Gang Category 6 Data Outlet with Shutter
KB31RJ6_AS

In stock

1G TEL OUTLET W/SHUTTER
KB31TVF_AS

In stock

1 GANG TELEPHONE OUTLET WITH SHUTTER
KB31TS_AS

In stock