Vivace - 2 x 2.1A USB Charger - White
SKU :
KB32USB_WE

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 314.82
AEDÂ 240.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2Gang WALL Plate for Keystone Data jack, Aluminium silver
Vivace - 2 x 2.1A USB Charger - White
AEDÂ 314.82
AEDÂ 240.00
- Specifications
- Documents
- Reviews
Overview
Part Number | KB32USB_WE |
---|---|
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour | white |
Condition of Use | room temperature |
Depth | 39 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 29.3 mm |
fixing mode | screw |
Height | 87 mm |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate): surround, PC (polycarbonate): grid plate, PA (polyamide) 6: housing, silicone rubber: cover |
net weight | 0.1042 kg |
Number of Modules | 1 module 54.8 x 51.5 x 38.7 mm |
Number of Terminals | 2 |
Output Current | 2.1 A |
output voltage | 5 V DC, 2.1 A |
product certifications | CCC, IEC |
product or component type | USB charger |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 10-90 % |
sale per indivisible quantity | 1 |
shape of screw head | cross |
Socket Number | 2 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | plastic bag |
width | 87 mm |
Wire Stripping Length | 6 mm |
Main colour tint | white |
Nominal output power | 21 W |
Type of USB power supply | USB type A + A |
standards | IEC 62368-1:2018 |
environmental characteristic | liquid soap, alcohol |
product compatibility | major smart phone and tablet, HTC, Samsung, HW, Apple, XiaoMi, power bank |
connections - terminals | screw terminal |
Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Part Number | KB32USB_WE |
---|---|
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour | white |
Condition of Use | room temperature |
Depth | 39 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 29.3 mm |
fixing mode | screw |
Height | 87 mm |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate): surround, PC (polycarbonate): grid plate, PA (polyamide) 6: housing, silicone rubber: cover |
net weight | 0.1042 kg |
Number of Modules | 1 module 54.8 x 51.5 x 38.7 mm |
Number of Terminals | 2 |
Output Current | 2.1 A |
output voltage | 5 V DC, 2.1 A |
product certifications | CCC, IEC |
product or component type | USB charger |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 10-90 % |
sale per indivisible quantity | 1 |
shape of screw head | cross |
Socket Number | 2 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | plastic bag |
width | 87 mm |
Wire Stripping Length | 6 mm |
Main colour tint | white |
Nominal output power | 21 W |
Type of USB power supply | USB type A + A |
standards | IEC 62368-1:2018 |
environmental characteristic | liquid soap, alcohol |
product compatibility | major smart phone and tablet, HTC, Samsung, HW, Apple, XiaoMi, power bank |
connections - terminals | screw terminal |
Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account