calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Complete set
- 2. RJ11 telephone socket
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. Sockets are inserted with shutter for a longer lifecycle
1 GANG TELEPHONE OUTLET WITH SHUTTER
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 82.0 g |
| Number of Gangs | 1 gang |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Telephone socket type | RJ11 |
| Colour tint | ALUMINIUM SILVER |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CLAMP TERMINAL |
| tightening torque | 0.4 N.M |
| Width | 87 MM |
| Height | 87 MM |
| Main colour tint | ALUMINIUM SILVER |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 82 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 890 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8450 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6723214913711287 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028780998021640716 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046479563528684195 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24112554056285362 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 82.0 g |
| Number of Gangs | 1 gang |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Telephone socket type | RJ11 |
| Colour tint | ALUMINIUM SILVER |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CLAMP TERMINAL |
| tightening torque | 0.4 N.M |
| Width | 87 MM |
| Height | 87 MM |
| Main colour tint | ALUMINIUM SILVER |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 82 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 890 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8450 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6723214913711287 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028780998021640716 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046479563528684195 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24112554056285362 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |