RJ45 jack, Euromodule Ultimate, Cat. 6, UTP, white
SKU :
GUE7084W
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 40.38
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
RJ45 jack, Euromodule Ultimate, Cat. 6, UTP, white
AEDÂ 40.38
AEDÂ 30.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | GUE7084W |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | Slimline |
| ambient air temperature for storage | -20-60 °C |
| Cable Shielding Type | UTP |
| Colour | white (RAL 9001), matt |
| Communication Network Category | 6 |
| Communication Network Type | RJ45 |
| Data Socket Type | RJ45 - 8 contacts |
| Depth | 19.4 mm |
| device application | communication |
| fixing mode | by clips |
| Height | 50 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| net weight | 18 g |
| Number of Gangs | 1 gang |
| Number of Modules | 1 module |
| product or component type | data socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Type of Installation | indoor |
| width | 25 mm |
| ambient air temperature for operation | -10-50 °C |
| standards | BS EN 41003 |
| connections - terminals | IDC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GUE7084W |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | Slimline |
| ambient air temperature for storage | -20-60 °C |
| Cable Shielding Type | UTP |
| Colour | white (RAL 9001), matt |
| Communication Network Category | 6 |
| Communication Network Type | RJ45 |
| Data Socket Type | RJ45 - 8 contacts |
| Depth | 19.4 mm |
| device application | communication |
| fixing mode | by clips |
| Height | 50 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| net weight | 18 g |
| Number of Gangs | 1 gang |
| Number of Modules | 1 module |
| product or component type | data socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Type of Installation | indoor |
| width | 25 mm |
| ambient air temperature for operation | -10-50 °C |
| standards | BS EN 41003 |
| connections - terminals | IDC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account