Ultimate - screwless euro modular - 1 gang - polished brass
SKU :
GU8450-PB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 88.92
AEDÂ 65.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate - screwless euro modular - 1 gang - polished brass
AEDÂ 88.92
AEDÂ 65.00
- Specifications
- Reviews
Overview
| Part Number | GU8450-PB |
|---|---|
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Aesthetic Name | Screwless flat plate |
| Colour | brass polished |
| Colour | Brass Polished |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Mounting Holes Diameter | 25 mm |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GU8450-PB |
|---|---|
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Aesthetic Name | Screwless flat plate |
| Colour | brass polished |
| Colour | Brass Polished |
| device application | mounting |
| fixing mode | by screws |
| Height | 88 mm |
| Mounting Holes Diameter | 25 mm |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | front plate |
| Quantity per set | set of 1 |
| Range | Ultimate |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account