Ultimate Screwless Flat Plate - euro modular - 2 gangs - stainless steel
SKU :
GU8460-SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 53.25
AEDÂ 39.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate Screwless Flat Plate - euro modular - 2 gangs - stainless steel
AEDÂ 53.25
AEDÂ 39.00
- Specifications
- Reviews
Overview
| Part Number | GU8460-SS |
|---|---|
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Colour | Stainless Steel |
| fixing mode | by screws |
| Height | 88 mm |
| mounting mode | flush-mounted |
| Number of Gangs | 2 gangs |
| product or component type | front plate |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GU8460-SS |
|---|---|
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Colour | Stainless Steel |
| fixing mode | by screws |
| Height | 88 mm |
| mounting mode | flush-mounted |
| Number of Gangs | 2 gangs |
| product or component type | front plate |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account