Ultimate - screwless euro modular - 1 gang - white metal
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate - screwless euro modular - 1 gang - white metal
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GU8450PW |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | painted white matt |
device application | mounting |
fixing mode | by screws |
height | 88 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
product or component type | front plate |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
width | 88 mm |
Range Compatibility | Ultimate front plate |