RJ45 jack, Euromodule Ultimate, Cat. 6, UTP, black
SKU :
GUE7084B
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 40.38
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
RJ45 jack, Euromodule Ultimate, Cat. 6, UTP, black
AEDÂ 40.38
AEDÂ 30.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | GUE7084B |
|---|---|
| Activity | HDCWD |
| Weight | 18.2 g |
| Package1 Length*Width*Height | 11 cm x 2.75 cm x 2.4 cm |
| Aesthetic Name | Slimline |
| ambient air temperature for operation | -10-50 °C |
| ambient air temperature for storage | -20-60 °C |
| Cable Shielding Type | UTP |
| Colour | black (RAL 9005), matt |
| Colour | Black (ral 9005), Matt |
| Communication Network Category | 6 |
| Communication Network Type | RJ45 |
| Connections - Terminals | IDC |
| Data Socket Type | RJ45 - 8 contacts |
| Depth | 19.4 mm |
| device application | communication |
| fixing mode | by clips |
| Height | 50 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| net weight | 18 g |
| Number of Gangs | 1 gang |
| Number of Modules | 1 module |
| product or component type | data socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| standards | BS EN 41003 |
| Type of Installation | indoor |
| width | 25 mm |
| ambient air temperature for operation | -10-50 °C |
| standards | BS EN 41003 |
| connections - terminals | IDC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GUE7084B |
|---|---|
| Activity | HDCWD |
| Weight | 18.2 g |
| Package1 Length*Width*Height | 11 cm x 2.75 cm x 2.4 cm |
| Aesthetic Name | Slimline |
| ambient air temperature for operation | -10-50 °C |
| ambient air temperature for storage | -20-60 °C |
| Cable Shielding Type | UTP |
| Colour | black (RAL 9005), matt |
| Colour | Black (ral 9005), Matt |
| Communication Network Category | 6 |
| Communication Network Type | RJ45 |
| Connections - Terminals | IDC |
| Data Socket Type | RJ45 - 8 contacts |
| Depth | 19.4 mm |
| device application | communication |
| fixing mode | by clips |
| Height | 50 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| net weight | 18 g |
| Number of Gangs | 1 gang |
| Number of Modules | 1 module |
| product or component type | data socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| standards | BS EN 41003 |
| Type of Installation | indoor |
| width | 25 mm |
| ambient air temperature for operation | -10-50 °C |
| standards | BS EN 41003 |
| connections - terminals | IDC |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account